Image for Electronic Hygrotherm from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Electronic Hygrotherm

Industry Standards:

cURus; File No. E164102 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

The Electronic Hygrotherm senses ambient temperature and relative air humidity and adjusts a connected device to maintain temperature and humidity set points.

Features:

  • Temperature (32-140 F) and humidity (50%-90% RH) adjustment
  • High switching capacity
  • Optical function displays (LED) in each control
  • Mounting clip for 35-mm DIN rail
  • Change-over contact (relay)
  • Connection: 5-pole terminal for AWG 14 max (2.5-mm square). Clamping torque .5 Nm (4.4 in-lbs) maximum
  • Plastic housing UL94V-0
  • Vertical mounting
  • Operating voltage is AC 100-240 V with maximum switching capacity of 10 A resistive / 1.6 A inductive at AC 240 V
  • Finish:

    Light-gray plastic UL94V-0

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Height (in.) Width (in.) Voltage Depth (in.)
    Catalog Number Description Height (in.) Width (in.) Voltage Depth (in.)
    Electronic Hygrotherm 3.03 2.36 100 - 120 VAC 1.69