Image for Hazardous Location Heater 400W from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hazardous Location Heater 400W

Catalog Number:  DAHHL4002A
Back To Product

Model Code:

  • 28711
  • Bulletin Number:

  • D85H
  • Industry Standards:

    ATEX, IECEx II2G Ex d IIC T3 / II2 D Ex Td A21 IP65 T200 C NEC CSA us Class I, Div 1 Groups A, B, C, D / Class II Div 1 Groups E, F, G
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.

    Applications:

    Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

    Specifications:

  • 50W, 80W, 200W, 300W, 400W and 600W models available
  • Provides freeze protection down to -76 F / -60 C
  • Conductive and Convection heating types available
  • 50W and 80W models can be mounted directly to manifolds, measuring or analyzing instruments, control valves, and similar equipment
  • 200W, 300W, 400W, 600W models are finned heaters that heat the area by transferring the heat from the heater to surrounding air, creating a convection current
  • Two thermostat options available with a 50 F / 10 C or 68 F / 20 C set point
  • Finish:

    Black Anodized Aluminum
    Downloads (  1 - 12 of 14  )
    • 1
    • 2
    Next Page
    Certifications
    Documents
    Hazardous Location Heater 400W
    Catalog Number
    DAHHL4002A
    Description Hazardous Location Heater, 400W
    Voltage 207-253 VAC or VDC
    Nominal Watts 400
    Height (in.) 8.9
    Width in. 9.00
    Depth (in.) 2.40
    Weight (lb.) 8.70
    No accessories available.