Image for Syspend Sanitary HMI Swivel Coupling from nVent | Hoffman
+ / - Hover over image to Zoom

Syspend Sanitary HMI Swivel Coupling

Bulletin Number:

  • VM9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Provides means of attaching enclosure to tube
  • Allows enclosure to rotate 330-degrees
  • Syspend-Lok attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection
  • Type 304 polished stainless steel
  • Includes Syspend-Lok Wrench Head for attaching coupling to tubes (strap wrench or spanner wrench that opens to 80 mm or greater can also be used)
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Swivel Coupling