Image for General Purpose Two-Door with Quarter-Turn Latches and Floor Stands, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

General Purpose Two-Door with Quarter-Turn Latches and Floor Stands, Type 4X

Bulletin Number:

  • A4S2
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC: Type 3R, 4, 4X, 12 Number E61997 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This two-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from noncorrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the food and beverage, packaging, water, petroleum and chemical processing industries.

    Applications:

    This two-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from noncorrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the food and beverage, packaging, water, petroleum and chemical processing industries.

    Specifications:

  • 14 gauge doors and 12 gauge body from Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Flange trough collar on all four sides of door openings
  • Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
  • Black die-cast quarter-turn latches with slotted insert provided on three sides of each door
  • Concealed hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
  • Bolt-on 12-in.-high stainless steel floor stands
  • Heavy-duty Type 316L stainless steel lifting eyes
  • Collar studs on inside of enclosure back for mounting optional panels
  • Removable centerpost for easy panel installation
  • Bonding provisions on doors; grounding studs on body
  • Data pocket is high-impact plastic attached with pressure-sensitive adhesive
  • No interior stiffeners to obstruct component mounting
  • Accessory mounting channel provided in enclosure top
  • Finish:

    Stainless steel enclosures are unpainted. External surfaces of front, sides, top and bottom have a #4 finish. Interior welds are not finished. Optional mild steel panels are painted white. Optional conductive panels are available.

    Accessories:

  • Electric Heater
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Number of Latches
    Catalog Number Express Modifications A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Number of Latches
    Yes 60.06 48.06 12.06 A60P48 A60P48G 56.00 x 44.00 10
    Yes 60.06 48.06 18.06 A60P48 A60P48G 56.00 x 44.00 10
    Yes 60.06 60.06 12.06 A60P60 A60P60G 56.00 x 56.00 10
    Yes 60.06 60.06 18.06 A60P60 A60P60G 56.00 x 56.00 10
    Yes 72.06 60.06 12.06 A72P60 A72P60G 68.00 x 56.00 10
    Yes 72.06 60.06 18.06 A72P60 A72P60G 68.00 x 56.00 10
    Yes 72.06 72.06 12.06 A72P72 A72P72G 68.00 x 68.00 10
    Yes 72.06 72.06 18.06 A72P72 A72P72G 68.00 x 68.00 10
    Yes 72.06 72.06 24.06 A72P72 A72P72G 68.00 x 68.00 10