Image for InLine, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

InLine, Type 4X

Catalog Number:  LSC201512SS
Back To Product

Bulletin Number:

  • A54S
  • Material:

  • Stainless Steel
  • Model Code:

  • 61770
  • Ship Wt. Std. Pkg. (lbs):

  • 4.82
  • Interchangeable:

  • False
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Aesthetic styling, flush latches and an attractive, stroked finish make InLine™ Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

    Applications:

    Aesthetic styling, flush latches and an attractive, stroked finish make InLine™ Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

    Specifications:

  • 16 gauge covers and doors and 14 gauge bodies; Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Fastening holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • M6 bonding provision on cover, M6 ground stud in body
  • Furnished hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • INLINE Screw-Cover Enclosures:

  • Captivated Type 316 stainless steel cover screws with sealing bushings made of a durable composite material
  • Integral compression stops maintain optimal gasket compression
  • INLINE Hinged-Door Enclosures :

  • 180-degree door opening
  • Removable Type 316 stainless steel hinge pins
  • Standard self-grounding, slotted, quarter-turn Type 316 stainless steel latch system with double seal
  • INLINE Window-Door Enclosures:

  • 3/16-in. (4.8-mm) clear polycarbonate window is mounted flush with cover surface
  • 180-degree door opening
  • Removable Type 316 stainless steel hinge pins
  • Standard self-grounding, slotted, quarter-turn Type 316 stainless steel latch system with double seal
  • Finish:

    Cover and body have smooth #4 brushed finish.

    Accessories:

  • DIN Rail or Panel Mounting Brackets
  • DIN3 Type Rails
  • Key Inserts
  • Mounting Bracket Kit
  • InLine Panels
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • Catalog numbers ending in 6 are Type 316L stainless steel.
  • InLine, Type 4X
    Catalog Number
    LSC201512SS
    A in. 7.87
    B in. 5.91
    C in. 4.72
    F in. 4.13
    Panel Size D x E in. 7.13 x 5.16
    Conductive Panel LP2015G
    Steel Panel LP2015
    Mounting G x H in. 7.15 x 3.35
    Stainless Steel Type 304

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hol-Sealers Hole Seals AS050SS Add Item to Project List add item to project list