Image for InLine Landscape, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

InLine Landscape, Type 4X

Catalog Number:  LHC234616SS
Back To Product

Bulletin Number:

  • A54S
  • Material:

  • Stainless Steel
  • Model Code:

  • 11037
  • Ship Wt. Std. Pkg. (lbs):

  • 15.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    When applications require mounting electrical components the full width of the enclosure, the landscape orientation of this aesthetic InLine™ Enclosure makes this possible. The full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

    Applications:

    When applications require mounting electrical components the full width of the enclosure, the landscape orientation of this aesthetic InLine Enclosure makes this possible. The full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

    Specifications:

  • 14 gauge Type 304 stainless steel body; 16 gauge Type 304 stainless steel door
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Mounting brackets are spot-welded to top and bottom of enclosure
  • Mounting brackets have predrilled mounting holes; customer-specific location holes can be drilled for mounting flexibility
  • Seamless foam-in-place gasket
  • M6 ground stud with base flange on body; M6 bonding provision with base flange on door
  • Furnished hardware kit includes panel mounting screws and grounding hardware
  • Hinged door with removable hinge pins and self-grounding quarter-turn latch system with double seal
  • Door opens 180 degrees
  • Window door models include 3/16-in. (4.8-mm) clear polycarbonate window mounted flush with door surface
  • Finish:

    Type 304 stainless steel with #4 brushed finish. Back is not brushed.

    Accessories:

  • Wing Knob Latch
  • Mounting Bracket Kit
  • Grounding Kit
  • Lock Inserts
  • DIN3 Type Rail
  • DIN Rail or Panel-Mounting Brackets
  • InLine Landscape, Type 4X
    Catalog Number
    LHC234616SS
    A in. 9.06
    B in. 18.11
    C in. 6.1
    Panel LP2346
    Clear Space Above Panel in. 5.51
    DIN Rail or Panel Mounting Bracket LMK23
    Enclosure B in. 18.11
    Mtg. Holes in. 16.99
    Mtg. Studs J in. 16.36
    Solid or Window Cover Enclosure Solid Cover
    Conductive LP2346G
    DIN Rail LDR3P46

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image InLine Landscape Panels LP2346 Add Item to Project List add item to project list