Image for PharmaPro, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

PharmaPro, Type 4X

Catalog Number:  AFM20166SS
Back To Product

Bulletin Number:

  • A20S
  • Material:

  • Stainless Steel
  • Model Code:

  • 14902
  • Ship Wt. Std. Pkg. (lbs):

  • 39.34
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    PharmaPro Enclosures are specifically designed for the pharmaceutical industry with flush mounting and a low RA value finish that minimizes surface crevices for thorough wipe-downs and eliminates areas where contaminants can accumulate. The mounting system pulls the enclosure flush and tight to the wall and can be used on block or stud walls.

    Features:

  • Specifically designed for pharmaceutical industry—flush mounting and flat surfaces eliminate areas where contaminants can accumulate
  • Low RA value of PharmaPro finish minimizes surface crevices, allowing for a thorough wipe-down
  • Enclosure does not protrude into the manufacturing area
  • Mounting system included
  • Specifications:

  • Enclosure body manufactured from 14 gauge Type 304 stainless steel
  • Mounting flange manufactured from 10 gauge Type 316L stainless steel
  • Screw cover and hinged door manufactured from 12 gauge Type 316L stainless steel
  • Seams continuously welded and ground smooth
  • Type 316L stainless steel lift-off hinges used with hinged door
  • Type 316L stainless steel slotted oval-head fasteners used with screw cover
  • Stainless steel quarter-turn latches used with hinged door
  • FDA-approved silicone gasket
  • Grounding stud on body; bonding provision on cover or door
  • Finish:

    PharmaPro low RA finish (typically 15-20 RA) applied to cover, door and mounting flange

    Accessories:

  • Industrial Corrosion Inhibitors
  • Concept Panels
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    PharmaPro, Type 4X
    Catalog Number
    AFM20166SS
    A in. 20
    B in. 16
    C in. 6
    Panel CP2016
    Body Gauge 14
    Door Gauge 12
    Latches Qty. 5
    Size of Mounting Cutout in. 21.00 x 17.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hol-Sealers Hole Seals AS050SS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image PharmaPro, Type 4X AFM20166SS Add Item to Project List add item to project list
    Thmbnail Image PharmaPro, Type 4X AFM20166SS Add Item to Project List add item to project list