Image for Hoffman WaterShed, Type 4X                                                                                                       from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

WaterShed, Type 4X

Catalog Number:  WS161208SS
Back To Product

Bulletin Number:

  • WS1
  • Material:

  • Stainless Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 13088
  • Ship Wt. Std. Pkg. (lbs):

  • 22.86
  • Interchangeable:

  • False
  • Bulletin Number:

  • WS1
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NSF 169 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Notes:

  • WS080604SS, WS100804SS, WS121006SS and WS141208SS do not accept print pockets.
  • Purchase panels separately. Optional stainless steel, conductive or aluminum panels are available.
  • WS603616SS back is 10 gauge stainless steel.
  • Applications:

    Specifically designed for use in sanitary washdown production environments, particularly food and beverage manufacturing. Hoffman WaterShed Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

    Specifications:

  • Manufactured from 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
  • 170-degree door opening
  • Door edges are sloped 20-degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Stainless steel quarter-turn latches furnished with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Enclosures with ‘A’ dimension of 16.00 in. (406mm) or greater utilize NEMA style panels; models with ‘A’ dimension less than 16.00 in. (406mm) utilize Junction Box style panels.
  • Mounting holes in back of body for direct mounting, optional stand-off kit or mounting bracket kit
  • Furnished hardware kit consists of panel mounting fasteners grounding hardware and sealing washers for wall-mounting hole
  • Finish:

    External surfaces have a #4 brushed finish.

    Accessories:

  • Mounting Bracket Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Stand-Off Kit
  • Padlocking Handle Kit
  • Padlocking Latch Kit
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • WaterShed, Type 4X
    Catalog Number
    WS161208SS
    Express Modifications Yes
    A in. 16
    B in. 12
    C in. 8
    G in. 10.50
    H in. 14.50
    Conductive Panel A16P12G
    A2 in. 19.10
    Panel A16P12
    A1 in. 16.20
    Latch Qty. 2
    Stainless Steel Panel A16P12SS6

    Add accessories for this item to your project list.

    Item
    Thmbnail Image LED Puck Light LEDPUCK Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Outdoor Model/SST/Corrosion/4X T150116G152 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A16P12SS6 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Stand-Off Kit WSSOK1SS Add Item to Project List add item to project list
    Thmbnail Image Stand-Off Kit WSSOK2SS Add Item to Project List add item to project list
    Thmbnail Image Stand-Off Kit WSSOK4SS Add Item to Project List add item to project list
    Thmbnail Image Stand-Off Kit WSSOK6SS Add Item to Project List add item to project list
    Thmbnail Image Padlocking Handle Kit WSHPL Add Item to Project List add item to project list
    Thmbnail Image Padlocking Latch Kit WSLPL Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image H2Omit Thermoelectric Dehumidifier H2OMITTER Add Item to Project List add item to project list
    Thmbnail Image Bonding Straps ABS12 Add Item to Project List add item to project list
    Thmbnail Image Bonding Straps ABS6 Add Item to Project List add item to project list