Wall-Mount Enclosures

Product List
Products (  1 - 12 of 19  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Stainless Steel Concept Single-Door Enclosures
Bulletin Number: CWS
Finish: Brushed
Material: Stainless Steel
RoHS Flag: Yes

For indoor or outdoor applications that require corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush quarter-turn latches for secure closure.

Stainless Steel Concept Window-Door Enclosures
Bulletin Number: CWS
Finish: Brushed
Material: Stainless Steel
RoHS Flag: Yes

For indoor or outdoor applications that require corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush quarter-turn latches for secure closure.

HyShed Hinge Cover Enclosures, Type 4X
Bulletin Number: HS1
RoHS Flag: Yes

Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food & Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

HyShed Screw Cover Enclosures, Type 4X
Bulletin Number: HS1
RoHS Flag: Yes

Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food & Beverage applications that have direct and indirect food contact. The HyShed Screw Cover enclosures feature a 10-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

HyShed IP69K Stand-Off Kit
Bulletin Number: HSY
RoHS Flag: True

IP69K Stand-Off Kit

Continuous Hinge with Clamps LP, Type 4X
Bulletin Number: A4S
RoHS Flag: Yes

For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

WaterShed, Type 4X
Bulletin Number: WS1
RoHS Flag: Yes
Continuous Hinge with 3-Point Latch, Type 4X
Bulletin Number: A4SW3
RoHS Flag: Yes

These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

Continuous Hinge with Clamps, Type 4X
Bulletin Number: A4A
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Concept with Additional Quarter-Turn Latches, Type 4X
Bulletin Number: CWS
RoHS Flag: Yes

For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

Medium GL66 Series Stainless Steel Wall-Mount Enclosures
Bulletin Number: GL66MS
RoHS Flag: Yes
Note: Available in Mexico and Canada only.

*Available in Mexico and Canada only.

Continuous Hinge Two-Door with 3-Point Latch, Type 4X
Bulletin Number: A4SW
RoHS Flag: Yes

These two-door wall-mount enclosures provide industry-leading protection for components in corrosive or wet environments. Enclosures have a removable centerpost for easy panel installation, 3-point latching with Hoffman’s exclusive PowerGlide Handles, and a seamless foam-in-place gasket for sealing protection from contaminants.

  • 1
  • 2
Next Page