HOFFMAN on Demand: Full product range easily modified and locally available now!

HOFFMAN on Demand

HOD icon

QUICK SHIP PROGRAM

Full Product Range.
Locally Available Now!

Stainless Steel Enclosures

Water. Dust. Chemicals.
HOFFMAN Protects Your
Equipment

Stainless Steel Enclosures
  • Enclosures meet global industry standards
  • Backed by global manufacturing and support for both local and multi-national customers
  • Specially designed enclosures for applications in Food & Beverage, Pharmaceutical, and Oil & Gas, etc.
  • Broad selection of product types, materials and configurations
  • Flexible modification and customization to your specifications

Product List
Products (  1 - 12 of 33  )
Next Page
Compare Selected compare product
Product Listing
Free-Stand Single and Dual Access with 3-Point Latches, Type 4X
Bulletin Number: A30S4
RoHS Flag: Yes

For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

InLine, Type 4X
Bulletin Number: A54S
Material: Stainless Steel
RoHS Flag: Yes

Aesthetic styling, flush latches and an attractive, stroked finish make InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

Continuous-Hinge with Clamps, Type 4X
Bulletin Number: A51S
RoHS Flag: Yes

Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

Continuous Hinge with Clamps LP, Type 4X
Bulletin Number: A4S
RoHS Flag: Yes

For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

Two-Door with 3-Point Latches, Type 4X
Bulletin Number: A4S3
RoHS Flag: Yes

These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

WaterShed Free-Stand, Type 4X
Bulletin Number: WS2
RoHS Flag: Yes
WaterShed, Type 4X
Bulletin Number: WS1
RoHS Flag: Yes
30.5-mm and 22.5-mm Pushbutton Enclosures, Type 4X
Bulletin Number: PB1S
RoHS Flag: Yes

Punched specifically to house either 30.5-mm or 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water.  See Mild Steel chapter for related mild steel enclosures.

Continuous Hinge with 3-Point Latch, Type 4X
Bulletin Number: A4SW3
RoHS Flag: Yes

These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

Continuous Hinge with Clamps, Type 4X
Bulletin Number: A4A
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Concept with Additional Quarter-Turn Latches, Type 4X
Bulletin Number: CWS
RoHS Flag: Yes

For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

Medium GL66 Series Stainless Steel Wall-Mount Enclosures
Bulletin Number: GL66MS
RoHS Flag: Yes
Note: Available in Mexico and Canada only.

*Available in Mexico and Canada only.

Next Page