Image for SpectraCool Narrow Hazardous Location Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

SpectraCool Narrow Hazardous Location Indoor/Outdoor

Industry Standards:

UL/cUL Listed; Type 4; 4X; File No. E469720 CE Class 1 Div 2 Groups A, B, C, D T4
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Engineered specifically for hazardous location cooling.

Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Profinet, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.
  • Applications:

  • Onshore and Offshore Oil and Gas
  • Chemical and petrochemical
  • Mining
  • Pharmaceutical
  • Any location with potentially hazardous atmospheres created by vapor
  • Features:

  • Engineered specifically for hazardous location cooling. Not re-built from light industrial air conditioners
  • Attractive design with no heavy cast enclosure and minimal use of visible fasteners
  • Does not require purge and pressurized system
  • Corrosion resistant coating on ambient side components for Type 4X models
  • Corrosion resistant coating on ambient and enclosure side components for Type 4X Offshore models
  • Dust resistant coils for filterless operation in most environments
  • Cleanable, reusable aluminum mesh filter protects coils for extremely dusty and dirty atmospheres
  • Digital temperature control
  • Narrow design to accommodate 12-in (300-mm) deep cabinets
  • R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Easy-Mount flanges for simple installation
  • Standard Type 4/4X models include: - Active condensate management with heater strip - Compresser Heater - Head Pressure Control - Power-off relay for door switch and other system requirements - Malfunction switch
  • Specifications:

  • Nominal cooling capacities:
  • - NHZ28 4000 BTU/hr. (1172 W)
  • - NHZ36 6000 & 8000 BTU/hr. (1758 and 2344 W)
  • - NHZ43 11000 BTU/hr. (3223 W)
  • Outdoor model operating temperature range from -40 F/ -40 C to 131 F/ 55 C (125 F/52 C on NHZ28 Series and NHZ43 Series 115V)
  • Finish:

  • Type 4 models RAL 7035 light-gray, semi-textured powder-coat paint
  • Type 4X and Offshore models Stainless Steel 316L
  •  
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Painted Galvanized Steel Type 4 11.50 14.00 -40 125 9.4 84.00 100 - 120 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 125 5.0 84.00 200 - 250 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 125 2.5 98.00 400-460/460 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 125 9.4 84.00 100 - 120 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 125 5.0 84.00 200 - 250 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 125 2.5 98.00 400-460/460 VAC 4000 1172 28.0
    Stainless Steel Type 4X 11.50 14.00 -40 125 9.4 84.00 100 - 120 VAC 4000 1172 28.0
    Stainless Steel Type 4X 11.50 14.00 -40 125 5.0 84.00 200 - 250 VAC 4000 1172 28.0
    Stainless Steel Type 4X 11.50 14.00 -40 125 2.5 98.00 400-460/460 VAC 4000 1172 28.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 125 5.0 84.00 200 - 250 VAC 4000 1172 28.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 125 2.5 98.00 400-460/460 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 10.1 100 100 - 120 VAC 6000 1757 36.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 4.7 100 200 - 250 VAC 6000 1757 36.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 1.80 104 400 - 460 VAC 6000 1757 36.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 12.4 106 100 - 120 VAC 8500 2489 36.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 6.2 106 200 - 250 VAC 8500 2489 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 125 9.4 84.00 100 - 120 VAC 4000 1172 28.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 125 5.0 84.00 200 - 250 VAC 4000 1172 28.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 125 2.5 98.00 400-460/460 VAC 4000 1172 28.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 125 9.4 84.00 100 - 120 VAC 4000 1172 28.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 3.4 114 400 - 460 VAC 8500 2489 36.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 10.1 100 100 - 120 VAC 6000 1757 36.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 4.7 100 200 - 250 VAC 6000 1757 36.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 1.80 104 400 - 460 VAC 6000 1757 36.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 12.4 106 100 - 120 VAC 8500 2489 36.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 6.2 106 200 - 250 VAC 8500 2489 36.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 3.4 114 400 - 460 VAC 8500 2489 36.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 10.1 100 100 - 120 VAC 6000 1757 36.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 4.7 100 200 - 250 VAC 6000 1757 36.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 1.80 104 400 - 460 VAC 6000 1757 36.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 12.4 106 100 - 120 VAC 8500 2489 36.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 6.2 106 200 - 250 VAC 8500 2489 36.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 3.4 114 400 - 460 VAC 8500 2489 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 10.1 100 100 - 120 VAC 6000 1757 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 6.2 106 200 - 250 VAC 8500 2489 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 3.4 114 400 - 460 VAC 8500 2489 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 4.7 100 200 - 250 VAC 6000 1757 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 1.80 104 400 - 460 VAC 6000 1757 36.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 12.4 106 100 - 120 VAC 8500 2489 36.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 10.1 100 100 - 120 VAC 6000 1757 36.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 4.7 100 200 - 250 VAC 6000 1757 36.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 1.80 104 400 - 460 VAC 6000 1757 36.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 12.4 106 100 - 120 VAC 8500 2489 36.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 6.2 106 200 - 250 VAC 8500 2489 36.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 3.4 114 400 - 460 VAC 8500 2489 36.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 125 18.2 127 100 - 120 VAC 11000 3223 43.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 9.1 127 200 - 250 VAC 11000 3223 43.0
    Painted Galvanized Steel Type 4 11.50 14.00 -40 131 3.6 138 400 - 460 VAC 11000 3223 43.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 125 18.2 127 100 - 120 VAC 11000 3223 43.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 9.1 127 200 - 250 VAC 11000 3223 43.0
    Painted Galvanized Steel Type 4 with Remote Access Control 11.50 14.00 -40 131 3.6 138 400 - 460 VAC 11000 3223 43.0
    Stainless Steel Type 4X 11.50 14.00 -40 125 18.2 127 100 - 120 VAC 11000 3223 43.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 9.1 127 200 - 250 VAC 11000 3223 43.0
    Stainless Steel Type 4X 11.50 14.00 -40 131 3.6 138 400 - 460 VAC 11000 3223 43.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 125 18.2 127 100 - 120 VAC 11000 3223 43.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 9.1 127 200 - 250 VAC 11000 3223 43.0
    Stainless Steel Type 4X with Remote Access Control 11.50 14.00 -40 131 3.6 138 400 - 460 VAC 11000 3223 43.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 125 18.2 127 100 - 120 VAC 11000 3223 43.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 9.1 127 200 - 250 VAC 11000 3223 43.0
    Stainless Steel Type 4X Offshore 11.50 14.00 -40 131 3.6 138 400 - 460 VAC 11000 3223 43.0