Image for ProLine Solid Sides from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Solid Sides

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Solid Sides close the open sides of an enclosure frame and attach to the enclosure frame with semi-flush screws. Hangers are included for easy alignment of screws. Sides are painted with RAL 7035 textured, light-gray polyester powder paint and have two grounding studs and a foam-in-place gasket. Mounting hardware is included. Solid Sides are not suitable as barriers between joined enclosures.&nbsp;</p>

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Gauge Type H x W in. H x W mm Fits Frame A x C
    Catalog Number A in. B in. Gauge Type H x W in. H x W mm Fits Frame A x C
    27.56 23.62 16 Steel 25.16 x 21.77 639 x 553 700 x 600
    27.56 23.62 16 EMC 25.16 x 21.77 639 x 553 700 x 600
    27.56 23.62 16 Stainless Steel 25.16 x 21.77 639 x 553 700 x 600
    - - 16 Steel 44.84 x 17.83 1139 x 453 1200 x 500
    55.12 19.69 16 Steel 52.72 x 17.83 1339 x 453 1400 x 500
    55.12 19.69 16 EMC 52.72 x 17.83 1339 x 453 1400 x 500
    55.12 23.62 16 Steel 52.72 x 21.77 1339 x 553 1400 x 600
    55.12 23.62 16 EMC 52.72 x 21.77 1339 x 553 1400 x 600
    55.12 23.62 16 Stainless Steel 52.72 x 21.77 1339 x 553 1400 x 600
    55.12 31.5 16 Steel 52.72 x 29.65 1339 x 753 1400 x 800
    55.12 31.5 16 Stainless Steel 52.72 x 29.65 1339 x 753 1400 x 800
    55.12 31.5 16 EMC 52.72 x 29.65 1339 x 753 1400 x 800
    62.99 15.75 16 Steel 60.59 x 13.90 1539 x 353 1600 x 400
    62.99 15.75 16 EMC 60.59 x 13.90 1539 x 353 1600 x 400
    62.99 19.69 16 Steel 60.59 x 17.83 1539 x 453 1600 x 500
    62.99 19.69 16 EMC 60.59 x 17.83 1539 x 453 1600 x 500
    62.99 23.62 16 Steel 60.59 x 21.77 1539 x 553 1600 x 600
    62.99 23.62 16 Stainless Steel 60.59 x 21.77 1539 x 553 1600 x 600
    62.99 31.5 16 Steel 60.59 x 29.65 1539 x 753 1600 x 800
    62.99 31.5 16 Stainless Steel 60.59 x 29.65 1539 x 753 1600 x 800
    70.87 15.75 16 Steel 68.46 x 13.90 1739 x 353 1800 x 400
    70.87 15.75 16 EMC 68.46 x 13.90 1739 x 353 1800 x 400
    70.87 19.69 16 Steel 68.46 x 17.83 1739 x 453 1800 x 500
    70.87 23.62 16 Steel 68.46 x 21.77 1739 x 553 1800 x 600
    70.87 23.62 16 EMC 68.46 x 21.77 1739 x 553 1800 x 600
    70.87 23.62 16 Stainless Steel 68.46 x 21.77 1739 x 553 1800 x 600
    70.87 31.5 16 Steel 68.46 x 29.65 1739 x 753 1800 x 800
    70.87 31.5 16 EMC 68.46 x 29.65 1739 x 753 1800 x 800
    70.87 31.5 16 Stainless Steel 68.46 x 29.65 1739 x 753 1800 x 800
    78.74 15.75 16 Steel 76.34 x 13.90 1939 x 353 2000 x 400
    78.74 15.75 16 EMC 76.34 x 13.90 1939 x 353 2000 x 400
    78.74 19.69 16 Steel 76.34 x 17.83 1939 x 453 2000 x 500
    78.74 23.62 16 Steel 76.34 x 21.77 1939 x 553 2000 x 600
    78.74 23.62 16 EMC 76.34 x 21.77 1939 x 553 2000 x 600
    78.74 23.62 16 Stainless Steel 76.34 x 21.77 1939 x 553 2000 x 600
    78.74 31.5 16 Steel 76.34 x 29.65 1939 x 753 2000 x 800
    78.74 31.5 16 EMC 76.34 x 29.65 1939 x 753 2000 x 800
    78.74 31.5 16 Stainless Steel 76.34 x 29.65 1939 x 753 2000 x 800
    78.74 35.43 14 Steel 76.34 x 33.58 1939 x 853 2000 x 900
    78.74 31.5 14 EMC 76.34 x 33.58 1939 x 853 2000 x 900
    86.61 19.69 16 Steel 84.21 x 17.83 2139 x 453 2200 x 500
    86.61 19.69 16 EMC 84.21 x 17.83 2139 x 453 2200 x 500
    86.61 23.62 16 Steel 84.21 x 21.77 2139 x 553 2200 x 600
    86.61 31.5 16 Steel 84.21 x 29.65 2139 x 753 2200 x 800
    86.61 31.5 16 EMC 84.21 x 29.65 2139 x 753 2200 x 800
    86.61 31.5 16 Stainless Steel 84.21 x 29.65 2139 x 753 2200 x 800
    86.61 35.43 14 Steel 84.21 x 33.58 2139 x 853 2200 x 900
    86.61 35.43 14 EMC 84.21 x 33.58 2139 x 853 2200 x 900