Image for ProLine Solid Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Solid Covers

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use a Solid Cover on the front or rear of the enclosure frame as a substitute for a door. Solid covers attach to the enclosure frame with semi-flush screws and include hangers for easy alignment of cover screws. Covers are painted RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC covers are finished with paint over plated surfaces. They include a foam-in-place urethane gasket and two ground studs. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Gauge H x W mm H x W in. Cover Type Fits Frame A x B Use on Opening
    Catalog Number A in. B in. Gauge H x W mm H x W in. Cover Type Fits Frame A x B Use on Opening
    27.56 23.62 16 639 x 592 25.16 x 23.31 Steel 700 x 600 -
    27.56 23.62 16 639 x 592 25.16 x 23.31 EMC 700 x 600 -
    27.56 23.62 16 639 x 592 25.16 x 23.31 Stainless Steel 700 x 600 -
    27.56 31.5 14 639 x 792 25.16 x 31.18 Steel 700 x 800 -
    27.56 31.5 14 639 x 792 25.16 x 31.18 EMC 700 x 800 -
    27.56 31.5 14 639 x 792 25.16 x 31.18 Stainless Steel 700 x 800 -
    47.24 23.62 16 1139 x 592 44.84 x 23.31 Steel 1200 x 600 -
    47.24 31.5 16 1139 x 792 44.84 x 31.18 Steel 1200 x 800 -
    55.12 23.62 16 1339 x 592 52.72 x 23.31 Steel 1400 x 600 -
    55.12 23.62 16 1339 x 592 52.72 x 23.31 EMC 1400 x 600 -
    55.12 23.62 16 1339 x 592 52.72 x 23.31 Stainless Steel 1400 x 600 -
    55.12 31.5 14 1339 x 792 52.72 x 31.18 Steel 1400 x 800 -
    55.12 31.5 14 1339 x 792 52.72 x 31.18 EMC 1400 x 800 -
    55.12 31.5 14 1339 x 792 52.72 x 31.18 Stainless Steel 1400 x 800 -
    62.99 23.62 16 1539 x 592 60.59 x 23.31 Steel 1600 x 600 -
    62.99 23.62 16 1539 x 592 60.59 x 23.31 Stainless Steel 1600 x 600 -
    62.99 31.5 14 1539 x 792 60.59 x 31.18 Steel 1600 x 800 -
    70.87 15.75 16 1739 x 392 68.46 x 15.43 Steel 1800 x 400 Rear
    70.87 23.62 16 1739 x 592 68.46 x 23.31 Steel 1800 x 600 -
    70.87 23.62 16 1739 x 592 68.46 x 23.31 EMC 1800 x 600 -
    70.87 23.62 16 1739 x 592 68.46 x 23.31 Stainless Steel 1800 x 600 -
    70.87 31.5 14 1739 x 792 68.46 x 31.18 Steel 1800 x 800 -
    70.87 35.43 14 1739 x 892 68.46 x 35.12 Steel 1800 x 900 -
    70.87 31.5 14 1739 x 792 68.46 x 31.18 EMC 1800 x 800 -
    70.87 31.5 14 1739 x 792 68.46 x 31.18 Stainless Steel 1800 x 800 -
    70.87 39.37 14 1739 x 992 68.46 x 39.06 Steel 1800 x 1000 -
    70.87 39.37 14 1739 x 992 68.46 x 39.06 EMC 1800 x 1000 -
    78.74 15.75 16 1939 x 392 76.34 x 15.75 Steel 2000 x 400 -
    78.74 23.62 16 1939 x 592 76.34 x 23.31 Steel 2000 x 600 -
    78.74 23.62 16 1939 x 592 76.34 x 23.31 EMC 2000 x 600 -
    78.74 23.62 16 1939 x 592 76.34 x 23.31 Stainless Steel 2000 x 600 -
    78.74 27.56 16 1939 x 692 76.34 x 27.24 Steel 2000 x 700 -
    78.74 27.56 16 1939 x 692 76.34 x 27.24 EMC 2000 x 700 -
    78.74 31.5 14 1939 x 792 76.34 x 31.18 Steel 2000 x 800 -
    78.74 31.5 14 1939 x 792 76.34 x 31.18 EMC 2000 x 800 -
    78.74 31.5 14 1939 x 792 76.34 x 31.18 Stainless Steel 2000 x 800 -
    78.74 35.43 14 1939 x 892 76.34 x 35.12 Steel 2000 x 900 -
    78.74 39.37 14 1939 x 992 76.34 x 39.06 Steel 2000 x 1000 -
    78.74 39.37 14 1939 x 992 76.34 x 39.06 EMC 2000 x 1000 -
    78.74 39.37 14 1939 x 992 76.34 x 39.06 Stainless Steel 2000 x 1000 -
    86.61 23.62 16 2139 x 592 84.21 x 23.31 Steel 2200 x 600 -
    86.61 23.62 16 2139 x 592 84.21 x 23.31 EMC 2200 x 600 -
    86.61 23.62 16 2139 x 592 84.21 x 23.31 Stainless Steel 2200 x 600 -
    86.61 27.56 16 2139 x 692 84.21 x 27.24 Steel 2200 x 700 -
    86.61 31.5 14 2139 x 792 84.21 x 31.18 Steel 2200 x 800 -
    86.61 31.5 14 2139 x 792 84.21 x 31.18 Stainless Steel 2200 x 800 -
    86.61 39.37 14 2139 x 992 84.21 x 39.06 Steel 2200 x 1000 -