Image for ProLine Dress Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Dress Frame

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    A Dress Frame provides a decorative trim when a front door or cover is not used. The dress frame can be installed on the front or rear of a ProLine frame as a substitute for a door. The painted steel dress frame, finished with RAL 7035 textured light-gray polyester powder paint, is provided with a snap-in design for easy installation with no tools required. Order rack angles separately, if needed.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H x W mm H x W in. Nominal Size
    Catalog Number A in. B in. H x W mm H x W in. Nominal Size
    27.56 23.62 639 x 591 25.16 x 23.26 700 x 600
    55.12 23.62 1339 x 591 52.72 x 23.26 1400 x 600
    62.99 23.62 1539 x 591 60.56 x 23.26 1600 x 600
    70.87 23.62 1739 x 591 68.47 x 23.26 1800 x 600
    78.74 23.62 1939 x 591 76.34 x 23.26 2000 x 600
    86.61 23.62 2139 x 591 84.21 x 23.26 2200 x 600