Image for ProLine G2 Frame Shelf from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Frame Shelf

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

    WxD dimensions are in mm.

    Application:

    The ProLine G2 Frame Shelf mounts to the vertical hole pattern on a frame and provides a stationary surface for equipment.

    Specifications:

    16-gauge (1.5 mm) steel

    Finish:

  • Painted polyester powder paint; white
  • Custom colors available
  • Load Ratings:

    400 lb. (181 kg)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Width in. Depth in. Fits Frame (mm) WxD
    Catalog Number Width in. Depth in. Fits Frame (mm) WxD
    13.7 16.0 400 x 500
    13.7 20.0 400 x 600
    21.6 12.1 600 x 400
    21.6 16.0 600 x 500
    21.6 20.0 600 x 600
    21.6 27.8 600 x 800
    29.4 12.1 800 x 400
    29.4 16.0 800 x 500
    29.4 20.2 800 x 600
    29.4 27.8 800 x 800
    29.4 25.7 800 x 1000
    37.3 12.1 1000 x 400
    37.3 16.0 1000 x 500
    37.3 20.0 1000 x 600
    37.3 27.8 1000 x 800