Image for ProLine G2 Frame Printer Shelf from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Frame Printer Shelf

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    The ProLine G2 Frame Printer Shelf mounts directly to a modular frame and can be used for supporting a continuous feed printer or other applications where multiple pull-out shelves are desired.

    Specifications:

  • Lower shelves are vertically adjustable
  • The entire unit slides out 17 in. (431 mm) from the enclosure, allowing easy accessibility
  • Fits 600- or 800-mm wide frames that are 600 mm deep or greater
  • Finish:

  • Painted polyester powder paint; white
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Width in. Depth in. Fits Frame Width (mm)
    Catalog Number Width in. Depth in. Fits Frame Width (mm)
    21.6 19.9 600
    29.4 19.9 800