Sequestr Disconnects

Product List
Products (  1 - 9 of 9  )
Compare Selected compare product
Product Listing
Sequestr External Disconnect Package, Type 12
Bulletin Number: A28X2 A28XM A28X1
RoHS Flag: Yes

Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

Sequestr High-Amp External Disconnect, Type 4 and 12
Bulletin Number: A70D
Material: Steel

Isolate high-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 800A cable operated disconnect switches or breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A34, A28, A21 and A4L3D main enclosures. Refer to installation manual for configuration mounting and hole pattern.

Sequestr Low-Amp External Disconnect, Type 4, 12 and 3R
Bulletin Number: A70D
Material: Steel

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 200A disconnect switches or up to 400A breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A34, A28, A21 and A4L3D main enclosures. Refer to installation manual for configuration mounting and hole pattern.

Sequestr High-Amp External Disconnect, Type 4X
Bulletin Number: A70DS
Material: Stainless Steel, 304

Isolate high-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 800A cable operated disconnect switches or breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A28S4 and A21S4 main enclosures. Refer to installation manual for configuration mounting and hole pattern.

Sequestr Low-Amp External Disconnect , Type 4X
Bulletin Number: A70DS
Material: Stainless Steel, 304

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power. When the disconnect handle is turned OFF, there is no live power on the load side cables passing through to the main enclosure. The Sequestr enclosure is sized for use with up to 200A disconnect switches or up to 400A breakers dependent on NEC 430.10(B), and is designed to fit with bulletins A28S4 and A21S4 main enclosures. Refer to installation manual for configuration mounting and hole pattern.

Sequestr External Disconnect, Type 12
Bulletin Number: A70D
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Stainless Steel Sequestr External Disconnect Enclosures, Type 4X
Bulletin Number: A70DS
Material: Stainless Steel, 304
RoHS Flag: Yes

Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

Stainless Steel Sequestr External Disconnect Package, Type 4X
Bulletin Number: A28SX
Material: Stainless Steel
RoHS Flag: Yes

The Stainless Steel Sequestr External Disconnect Enclosure package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Manufactured from 304 stainless steel, it provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. A package includes a main enclosure and a Sequestr box. Sequestr  boxes can be ordered separately to retrofit existing enclosures. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosures, with terminal connections to bring power to the main enclosure.

Sequestr External Disconnect Accessories
Bulletin Number: A70D

Optional Terminal Plates and Replacement Conductive Panel for Sequestr External Disconnect Enclosures.