Close
- Home>
- Products>
- Networking Racks and Cabinets>
- Seismic Products>
- Seismic Free-Standing, Dual-Access Cabinet, Type 4

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616990171",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Industry Standards:
Select an Item.
Close

Catalog Number | Finish | A in. | B in. | C in. | Rack Units | Description |
---|
Catalog Number | Finish | A in. | B in. | C in. | Rack Units | Description |
---|---|---|---|---|---|---|
448767_SKU | RAL 7035 gray inside and outside, polyester powder paint | - | - | - | - | - |
D722436SDA | - | 72.22 | 24.11 | 36.14 | 32 | Standard |
D723646SDA | - | 72.22 | 36.14 | 46.16 | 32 | Standard |
D902436SDA | - | 90.26 | 24.12 | 36.14 | 42 | Standard |
D903646SDA | - | 90.26 | 36.14 | 46.16 | 42 | Standard |
D722436SDAAC | - | 72.22 | 24.12 | 36.14 | 32 | AC-Ready |
D723646SDAAC | - | 72.22 | 36.14 | 46.16 | 32 | AC-Ready |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Ideal where front or front and rear access is required. These Type 4 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.
Application:
Ideal where front or front and rear access is required. These Type 4 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.Specifications:
Accessories:
Modifications and Customizations:
nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local nVent HOFFMAN sales office or distributor for complete information.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Seismic Free-Standing, Dual-Access Cabinet, Type 4
Catalog Number |
D723646SDA
|
A in. | 72.22 |
B in. | 36.14 |
C in. | 46.16 |
Rack Units | 32 |
Description | Standard |
No accessories available.
Connect With Us