Tops and Top Accessories

Product List
Products (  1 - 12 of 17  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Solid Top
Bulletin Number: P40

ProLine G2 Solid tops are used to close the top opening on an enclosure frame.

ProLine G2 Disconnect Solid Tops
Bulletin Number: P40
RoHS Flag: Yes

ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).

ProLine G2 Pagoda Tops
Bulletin Number: P40

Pagoda tops can be used on the top of a modular enclosure for active cooling. The design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan, and includes gasket seals to maintain a NEMA 12 enclosure rating.

ProLine G2 High-Performance Pagoda Exhaust Vent Cutout Top
Bulletin Number: P40

The High-Performance Pagoda Exhaust Vent Cutout Top has a cutout that accepts one high-performance pagoda vent.

Top Mounting Module
Bulletin Number: P40
Material: Steel

The Top Mounting Module installs to the top of an enclosure providing space for cable management, and facilitating cable passage into the enclosure from above. The module is constructed from a mini ProLine frame, and as such is joinable to accommodate multi-bay solutions. Removable covers are supplied with the module for sealing purposes, while the standard Solid Top (sold separately or included with Industrial Package) is used to enclose the solution as it is mounted to the top of the module.

ProLine G2 Support Bracket Kit
Bulletin Number: P40

Support Brackets cross the depth of a modular enclosure and can be used for additional support for heavy devices mounted on the sides or tops.

ProLine G2 Wall Brackets
Bulletin Number: P40

The ProLine G2 Anti-Tip Bracket Kit secures the top of an enclosure to a fixed surface such as a wall, and protects against enclosure tipping. The ProLine G2 Wall Bracket Kit secures both the top and bottom of an enclosure to a fixed surface such as a wall.

ProLine G2 Dust Cover
Bulletin Number: P40

The ProLine G2 Dust Cover can be used across the top of joined enclosures to provide a finished appearance. The Dust Cover is not required to maintain a Type 12 rating. It is purely for enhanced
aesthetics.

ProLine G2 Drip Shield
Bulletin Number: P40

The ProLine G2 Drip Shield is used on the inside of the door to provide additional protection from liquid and contaminants. The frame of the ProLine G2 includes a flange trough collar to protect the interior from dust and debris settling on the top of the enclosure. The Drip Shield effectively increases the depth of the trough, and provides additional protection for Type 3R applications.

ProLine Pagoda Exhaust Vents
Bulletin Number: P20
RoHS Flag: Yes

Pagoda Exhaust Vents can be field-installed on any ProLine or ProLine G2 solid top to provide active enclosure cooling.

High-Performance Pagoda Exhaust Vent
Bulletin Number: P20
RoHS Flag: Yes
ProLine Solid Tops
Bulletin Number: P20
RoHS Flag: Yes
  • 1
  • 2
Next Page