nVent HOFFMAN Angled Trough

The award winning HOFFMAN Angled Trough cuts total installation time by 80%

Stainless Steel Enclosures

Product List
Products (  1 - 12 of 36  )
Next Page
Compare Selected compare product
Product Listing
Stainless Steel, Double Door Enclosure, ADR
Bulletin Number: GWS1
Material: Stainless Steel

The double door wall mounted stainless steel enclosure range, ADR, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Stainless Steel, Single Door Enclosure, ASR
Bulletin Number: GWS1
Material: Stainless Steel

The stainless steel single door wall mounted enclosure range, ASR, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Terminal Box, Stainless Steel, SSTB
Bulletin Number: GTS
Material: Stainless Steel

The stainless steel terminal box range, SSTB, with a IP 66 protection degree, is available off the shelf in many different sizes. The SSTB range is well suited for indoor and outdoor environments thanks to its corrosion resistance. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Free-Stand Single and Dual Access with 3-Point Latches, Type 4X
Bulletin Number: A30S4
RoHS Flag: Yes

For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

InLine, Type 4X
Bulletin Number: A54S
Material: Stainless Steel
RoHS Flag: Yes

Aesthetic styling, flush latches and an attractive, stroked finish make InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

Continuous-Hinge with Clamps, Type 4X
Bulletin Number: A51S
RoHS Flag: Yes

Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

Continuous Hinge with Clamps LP, Type 4X
Bulletin Number: A4S
RoHS Flag: Yes

For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

Two-Door with 3-Point Latches, Type 4X
Bulletin Number: A4S3
RoHS Flag: Yes

These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

WaterShed Free-Stand, Type 4X
Bulletin Number: WS2
RoHS Flag: Yes
WaterShed, Type 4X
Bulletin Number: WS1
RoHS Flag: Yes
30.5-mm and 22.5-mm Pushbutton Enclosures, Type 4X
Bulletin Number: PB1S
RoHS Flag: Yes

Punched specifically to house either 30.5-mm or 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dirt, dust, oil and water.  See Mild Steel chapter for related mild steel enclosures.

Continuous Hinge with 3-Point Latch, Type 4X
Bulletin Number: A4SW3
RoHS Flag: Yes

These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

Next Page