Sides and Covers

Product List
Products (  1 - 9 of 9  )
Compare Selected compare product
Product Listing
ProLine G2 Side Cover
Bulletin Number: P40
Material: Steel

ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.

ProLine G2 Solid Cover (Front or Rear)
Bulletin Number: P40
Material: Steel

ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.

ProLine G2 Barrier Panel
Bulletin Number: P40
Material: Steel

Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity.

ProLine Barrier Panels
Bulletin Number: P40
RoHS Flag: Yes
ProLine G2 Dress Frame (Front or Rear)
Bulletin Number: P40

A ProLine G2 Dress Frame provides a decorative trim when a front door or cover is not used. It is frequently used for open rack applications.

ProLine Solid Sides
Bulletin Number: P20
RoHS Flag: Yes

Solid Sides close the open sides of an enclosure frame and attach to the enclosure frame with semi-flush screws. Hangers are included for easy alignment of screws. Sides are painted with RAL 7035 textured, light-gray polyester powder paint and have two grounding studs and a foam-in-place gasket. Mounting hardware is included. Solid Sides are not suitable as barriers between joined enclosures. 

Solid Covers
Bulletin Number: P20
RoHS Flag: Yes
ProLine Dress Frame
Bulletin Number: P20
RoHS Flag: Yes
ProLine G2 Tamperproof Hardware Kits
Bulletin Number: P40

Designed for field-installation on a ProLine G2 enclosure to secure the side/rear cover(s), and reduce the risk of undesired entry into the enclosure.