Seismic Products

Product List
Products (  1 - 10 of 10  )
Compare Selected compare product
Product Listing
Seismic Cabinet
Bulletin Number: DNCS
RoHS Flag: Yes

Seismic Free-Standing, Dual-Access Cabinet, Type 4
Bulletin Number: DSFS
Material: Steel
RoHS Flag: Yes

Ideal where front or front and rear access is required. These Type 4 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.

Seismic Free-Standing, Dual-Access Cabinet, Type 3R, 4, 4X, 12
Bulletin Number: DSFS
Material: 304 Stainless Steel
RoHS Flag: Yes

Fixed Shelves mount to the front and back rack angles. The shelf is 14 gauge steel with adjustable 12 gauge steel supports. Adjustable to fit multiple-depth enclosures or rack angle placements. Entire assembly is finished with RAL 7035 textured light-gray polyester powder paint. Load rating is 150 lb. (68 kg). Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.

Seismic Rack Panel Kit
Bulletin Number: DSFS
Material: Steel

Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure. Rack Panel allows rack-mount equipment to be installed in 36-in. wide enclosures. Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel. Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards. Made from 12 gauge steel and painted RAL7035. Available with or without vertical cable management for copper and fiber networking cables. Kit includes one (1) Seismic Rack Panel and two (2) Seismic Panel Supports with hardware.

Seismic 2-Post Open Frame Rack
Bulletin Number: DOFRS
RoHS Flag: Yes
Seismic 4-Post Open-Frame Rack
Bulletin Number: DOFRS
RoHS Flag: Yes
Seismic Mounting Plate Kits
Bulletin Number: DCY
Seismic Panel Mounting Kits
Bulletin Number: DCY
Seismic Cabinet Joining Kit
Bulletin Number: DNCY
RoHS Flag: Yes
Vertical Cable Manager 2
Bulletin Number: DPY
Material: Painted steel
RoHS Flag: Yes