Non-Metallic and Plastic Enclosures

Product List
Products (  1 - 12 of 21  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Continuous Hinge, Type 4X
Bulletin Number: A48
RoHS Flag: Yes

The efficient design and simple construction of these enclosures make them durable in corrosive environments, yet aesthetically pleasing. Corner latches provide unobstructed access. The continuous hinge provides a secure seal, and double latching creates added security.

PolyPro, Type 4X
Bulletin Number: PCR
RoHS Flag: Yes

PolyPro polyester enclosures perform exceptionally well in applications where harsh chemicals, weather extremes and corrosive environments demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

Ultrx, Type 4X
Bulletin Number: UX1
RoHS Flag: Yes

Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X
Bulletin Number: A17W3 A17WM
RoHS Flag: Yes

A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.

Fiberglass Disconnect, Type 4X
Bulletin Number: A17WD
RoHS Flag: Yes

For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches.

Flat Cover with Latches, Type 4X
Bulletin Number: HJ
RoHS Flag: Yes

Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with solid and window covers. Latches provide easy access and security.

Flat Clear Cover with Latches, Type 4X
Bulletin Number: HJ
RoHS Flag: Yes

Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

Flat Cover with Screws, Type 4X
Bulletin Number: HJ
RoHS Flag: Yes

Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with removable and hinged covers for application flexibility.

Raised Cover with Screws, Type 4X
Bulletin Number: HJ
RoHS Flag: Yes

Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.

Raised Cover with Latches, Type 4X
Bulletin Number: HJ
RoHS Flag: Yes

Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.

QLine D, Type 4X
Bulletin Number: Q41
RoHS Flag: Yes
QLine E, Type 4X
Bulletin Number: Q41
RoHS Flag: Yes
  • 1
  • 2
Next Page