Networking Thermal Management

Product List
Products (  1 - 12 of 13  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V
  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors
  • Door cooler with integrated air-water heat exchanger, RackChiller Rear Door
  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
  • Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door
  • Active solution with fans supporting the air flow and equals the pressure drop at the heat exchanger
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
  • Water connection set
  • Water connection set for RackChiller rear door
  • Control valve with servomotor
  • Control valve with servomotor for RackChiller rear door
  • Water control package
  • Accessory for RackChiller
  • Control unit RDC
  • Control unit RDC for RackChiller rear door
  • Display for control unit
  • Display for RackChiller door cooler
  • Adapter Kit, RackChiller Rear Door to ProLine
  • Adapter Kit, RackChiller Rear Door to ProLine
  • The Adaptor Kit joins a RackChiller Rear Door cooler with Proline Server and Networking rack. The kits have been designed for ease of installation while maintaining sealing between cooler and rack.

    2-Piece Flush-Mount Floor Brush Kit with Cover
    Bulletin Number: DACCY
    RoHS Flag: Yes
    1-Piece Flush-Mount Floor Brush Kit with Cover and Two-Stage Sealing
    Bulletin Number: DACCY
    RoHS Flag: Yes
    2-Piece Surface-Mount Retrofit Floor Brush Kits
    Bulletin Number: DACCY
    RoHS Flag: Yes
    • 1
    • 2
    Next Page