Wall-Mount Enclosures

Data Center Infrastructure

High-Performance Solutions for
Mission Critical Communications

When day-to-day operations depend on communications equipment, the right protection is essential. We offer the physical infrastructure to host and protect server and network equipment, as well as indoor and outdoor protection for broadband voice, data and video service applications.

We Securely Protect:

Small Business Networks Data Center Servers Broadcasting Technology
Mobile Telecom Equipment Power Distribution WiFi Networks
Product List
Products (  1 - 12 of 16  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Concept Single-Door Enclosures
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Concept Window-Door Enclosures
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

Concept Flush-Mounted Enclosures
Bulletin Number: CW1
Finish: Painted Steel
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

Concept, Two-Door, Type 12
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Continuous Hinge with Clamps LP, Type 12
Bulletin Number: A12
Material: Steel
RoHS Flag: Yes

For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

Continuous Hinge with Clamps LP, Type 4
Bulletin Number: A4
Material: Mild Steel
RoHS Flag: Yes

These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

Continuous Hinge Two-Door with Handle, Type 12
Bulletin Number: A12
Material: Steel
RoHS Flag: Yes

Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

Continuous Hinge with 3-Point Latch, Type 4
Bulletin Number: A4W3
Material: Steel
RoHS Flag: Yes

These time-tested, single-door enclosures feature Hoffman’s exclusive padlocking PowerGlide Handle with 3-point latching for quick and convenient access. Ideal for indoor and outdoor applications, these rigid-bodied enclosures provide superior ease-of-access without sacrificing a secure seal.

Concept Sloped-Top, Type 4
Bulletin Number: CW2
Material: Steel
RoHS Flag: Yes

Concept Sloped Top Enclosures support Lean factory principles and are ideal when the miniaturization of controls calls for smaller control cabinets or for applications requiring the mounting of controls at an ergonomic height when attached to equipment.

Concept EMC, Type 4
Bulletin Number: A53
Material: Steel
RoHS Flag: Yes

Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

Fusion G7, Type 4, 12
Bulletin Number: A4G
Material: Steel
RoHS Flag: Yes

Innovative, metric-dimensioned wall-mount enclosure designed to house and protect electrical and electronic components in industrial environments. Provides traditional enclosure
functionality with scalable internal component mounting capability using the optional internal mounting system and accessory components.

InLine Type 4
Bulletin Number: A54
Material: Steel
RoHS Flag: Yes

Aesthetic styling, with an attractive, durable light-gray finish, makes InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed flange to prevent contaminants from entering the enclosure and are available in three versions: window door, hinged solid door and solid screw cover.

  • 1
  • 2
Next Page