nVent HOFFMAN Angled Trough

The award winning HOFFMAN Angled Trough cuts total installation time by 80%

Pushbutton Enclosures

Product List
Products (  1 - 7 of 7  )
Compare Selected compare product
Product Listing
Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

Extra-Deep Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

Extra-Deep Pushbutton Enclosures are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with added depth to accommodate additional pushbutton contact blocks.

Extra-Deep Pushbutton Enclosures, Type 4
Bulletin Number: PB1
Material: Painted steel
RoHS Flag: Yes

Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.

Deep Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

Sloped-Front Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.

Drawn Pushbutton Enclosures, Type 4
Bulletin Number: PB1
RoHS Flag: Yes

Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.

Extra-Large Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.