Junction Boxes

Data Center Infrastructure

High-Performance Solutions for
Mission Critical Communications

When day-to-day operations depend on communications equipment, the right protection is essential. We offer the physical infrastructure to host and protect server and network equipment, as well as indoor and outdoor protection for broadband voice, data and video service applications.

We Securely Protect:

Small Business Networks Data Center Servers Broadcasting Technology
Mobile Telecom Equipment Power Distribution WiFi Networks
Product List
Products (  1 - 12 of 13  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Continuous Hinge with Clamps CH, Type 12
Bulletin Number: A51CH
Material: Mild Steel
RoHS Flag: Yes

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Continuous Hinge with Clamps, Type 4
Bulletin Number: A51NF
Material: Mild Steel
RoHS Flag: Yes

A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

Continuous Hinge with Quarter-Turn Latch, Type 4
Bulletin Number: A51FL
Material: Painted Steel
RoHS Flag: Yes

Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

Continuous Hinge with Quick-Release Latch, Type 12
Bulletin Number: A51
Material: Steel
RoHS Flag: Yes

A continuous hinge door with quick-release flip latches provides convenient access to enclosed components in a wide variety of applications.

Continuous Hinge with Clamps, EMC, Type 12
Bulletin Number: A53
Material: Mild Steel
RoHS Flag: Yes

This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

Continuous Hinge with Flange Trough Collar, Type 12
Bulletin Number: A51
Material: Steel
RoHS Flag: Yes

Used in automotive and other applications that require an outward formed external flange trough collar to keep out liquids and contaminants. These enclosures feature tool-to-open latches for securing cover.

Removable Hinge with Quick-Release Latch, Contoured, Type 12
Bulletin Number: A51
Material: Steel
RoHS Flag: Yes

Featuring a quick-release latch, mounting brackets, rounded corners and an attractive finish, this enclosure can be used in applications where panel or cover mounting of controls is desired. Ideal for protecting equipment from indoor contaminants.

Removable Hinge With Quarter-Turn Latch, Contoured, Type 12
Bulletin Number: A51
Material: Steel
RoHS Flag: No

Use in applications where panel or an extra-deep cover for mounting of controls is desired. Protects equipment from indoor contaminants.

Screw Cover, Type 12
Bulletin Number: A51SC
Material: Steel
RoHS Flag: Yes

Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

Screw Cover, Contoured, Type 4
Bulletin Number: A51DR
Material: Steel
RoHS Flag: Yes

With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

Flat and Dome Screw Cover, Contoured, Type 4
Bulletin Number: A51DR
Material: Steel
RoHS Flag: Yes

An economical solution for a broad range of electrical and terminal wiring applications that don’t require a back panel, this enclosure features aesthetic, rounded corners and is available in flat and dome cover models for mounting flexibility.

Clamp Cover, Type 4
Bulletin Number: A51NF
Material: Steel
RoHS Flag: Yes

Clamps on all four sides securely close this enclosure to protect components in indoor or outdoor applications, yet are easy to remove for access and modifications.

  • 1
  • 2
Next Page