Mild Steel Enclosures

Product List
Products (  1 - 12 of 41  )
Next Page
Compare Selected compare product
Product Listing
Mild Steel, Single Door Enclosure, MAS
Bulletin Number: GW1
Material: Steel

The mild steel single door wall mounted enclosure range, MAS, with a IP 66 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Mild Steel, Double Door Enclosure, MAD
Bulletin Number: GW1
Material: Steel

The mild steel double door wall mounted enclosure range, MAD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Continuous Hinge with Clamps CH, Type 12
Bulletin Number: A51CH
RoHS Flag: Yes

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Two-Door with Floor Stands, Type 12
Bulletin Number: A12L
RoHS Flag: Yes

Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.

Free-Stand, Single or Dual Access, Type 12
Bulletin Number: A30
RoHS Flag: Yes

Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

Continuous Hinge with Clamps LP, Type 12
Bulletin Number: A12
RoHS Flag: Yes

For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

Continuous Hinge with Clamps, Type 4
Bulletin Number: A51NF
RoHS Flag: Yes

A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

Two-Door with 3-Point Latches and Floor Stands, Type 4
Bulletin Number: A4L3
RoHS Flag: Yes

These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.

Free-Stand, Multi-Door, Type 12
Bulletin Number: A27
RoHS Flag: Yes

Available with three, four or five doors for housing larger control systems in industrial environments.

Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

Continuous Hinge with Clamps LP, Type 4
Bulletin Number: A4
RoHS Flag: Yes

These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

Continuous Hinge Two-Door with Handle, Type 12
Bulletin Number: A12
RoHS Flag: Yes

Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

Next Page