Frames and Frame Accessories

Product List
Products (  1 - 12 of 29  )
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Frames
Bulletin Number: P40

The ProLine G2 frame is the foundational design element that protects the components inside this modular enclosure. The frame was designed to withstand heavier load requirements and to maintain a solid square structure - a solid foundation for the electrical enclosure.

ProLine G2 Disconnect Frames
Bulletin Number: A51NF

ProLine G2 Disconnect Frames can be used with ProLine G2 Disconnect Doors and Disconnect components to configure a custom Disconnect Enclosure Solution from standard modular enclosure components.

Frame Joining Kits
Bulletin Number: P40

The ProLine G2 Frame Joining Kit joins two modular enclosures while maintaining an environmental seal. This process is also commonly referred to as baying. The kits have been designed for ease of installation, while maintaining the G2 solution strength.

ProLine G2 Barrier Panel
Bulletin Number: P40
Material: Steel

Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity.

Internal Barrier Panel
Bulletin Number: P40
Material: Steel

The Internal Barrier Panel is designed to mount along the horizontal plane, similar to the Frame Shelf, and separate the enclosure into multiple bays along the vertical. The Internal Barrier Panel would commonly be used in a partial door enclosure solution.

ProLine G2 Lifting Eyes
Bulletin Number: P40

Lifting Eyes are used for lifting ProLine G2 modular frames and for fastening ProLine G2 top accessories to the frame.

ProLine G2 Lifting Angles
Bulletin Number: P40

Lifting angles fasten into the steel corner blocks of a modular enclosure or joined modular enclosures to facilitate overhead lifting.

ProLine G2 Frame Floor-Mounting Bracket
Bulletin Number: P40
Finish: Plated

The External Frame Floor Mounting Bracket Kit provides a convenient method to secure the enclosure to the floor. The jogged brackets mount between the base and the base securing bolts, and extend just beyond the edge of the enclosure. The brackets are constructed from 12-gauge (2.5 mm) galvanized steel.

External Frame Floor Mounting Bracket Kit
Bulletin Number: P40
Finish: Plated

The External Frame Floor Mounting Bracket Kit provides a convenient method to secure the enclosure to the floor. The jogged brackets mount between the base and the base securing bolts, and extend just beyond the edge of the enclosure. The brackets are constructed from 12-gauge (2.5 mm) galvanized steel.

ProLine G2 Frame Reducing Brackets
Bulletin Number: P40

Frame-Reducing Brackets are used to reduce wider frames to 600mm, allowing 19-in. rack angles to fit.

ProLine G2 Wire Management Rails
Bulletin Number: P40

Wire Management Rails are 14 gauge steel with a plated finish. They feature a unique hole pattern that allows either wire ties or fasteners to secure wires in place. Frame-mounting hardware is included. One package contains 20 rails.

ProLine G2 Frame Accessory Bracket
Bulletin Number: P40

Frame Accessory Brackets mount directly to the ProLine G2 frame and are used in place of rack angles to mount rack accessories such as shelves and pull-out shelves.

Next Page