Floor-Mount Enclosures

Product List
Products (  1 - 3 of 3  )
Compare Selected compare product
Product Listing
Two-Door with Floor Stands, Type 12
Bulletin Number: A12L
RoHS Flag: Yes

Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.

Two-Door with 3-Point Latches and Floor Stands, Type 4
Bulletin Number: A4L3
RoHS Flag: Yes

These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.

Two-Door with Floor Stands, Type 4
Bulletin Number: A4L
RoHS Flag: Yes

The Type 4 rating and polyester powder coating make these enclosures ideal for outdoor environments or food processing applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. Featuring a continuous hinge with clamps, the enclosures are supported by floor stands that provide additional height and access for cleaning under the enclosure. Equipment can be mounted on either panels or racks.