External Components

Product List
Products (  1 - 12 of 79  )
  • 1
  • 2
  • ...
  • 7
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Solid Doors (Single or Overlapping Double)
Bulletin Number: P40

ProLine G2 Solid Doors (Single or Overlapping Double) feature a solid swing and a high load capacity. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with a low closure force. Sold individually.

ProLine G2 Window Doors
Bulletin Number: P40

ProLine G2 Window Doors can be used to enable viewing of electronic equipment. Featuring clean contemporary lines, they are available in clear safety glass or polycarbonate and include a standard door bar system for easy accessory attachment. The Smooth Glide latching system is made from high-quality components and features an innovative timed latch action which ensures a solid door seal with a low closure force.

ProLine G2 Disconnect Door
Bulletin Number: P40

ProLine G2 Disconnect Doors include a hinged mullion with a cutout which accommodates a wide variety of flange-mount disconnect devices, and an interlock system from the enclosure doors to the disconnect mullion. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate).

Disconnect Door for ProLine Enclosures
Bulletin Number: P20
RoHS Flag: Yes
ProLine G2 Side Cover
Bulletin Number: P40
Material: Steel

ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.

ProLine G2 Solid Top
Bulletin Number: P40

ProLine G2 Solid tops are used to close the top opening on an enclosure frame.

ProLine G2 Side Door Adapter
Bulletin Number: P40

ProLine G2 Side Door Adapters allow the mounting of a standard door to the side of the enclosure. When mounted to the enclosure, they maintain enclosure environmental integrity.

ProLine G2 Solid Cover (Front or Rear)
Bulletin Number: P40
Material: Steel

ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.

ProLine G2 Dress Frame (Front or Rear)
Bulletin Number: P40

A ProLine G2 Dress Frame provides a decorative trim when a front door or cover is not used. It is frequently used for open rack applications.

ProLine G2 Pagoda Tops
Bulletin Number: P40

Pagoda tops can be used on the top of a modular enclosure for active cooling. The design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan, and includes gasket seals to maintain a NEMA 12 enclosure rating.

ProLine G2 High-Performance Pagoda Exhaust Vent Cutout Top
Bulletin Number: P40

The High-Performance Pagoda Exhaust Vent Cutout Top has a cutout that accepts one high-performance pagoda vent.

ProLine G2 Solid Base 0mm
Bulletin Number: P40

ProLine G2 0-mm Solid Bases are used to close the bottom opening on an enclosure frame.

  • 1
  • 2
  • ...
  • 7
Next Page