Enclosure Packages

Product List
Products (  1 - 7 of 7  )
Compare Selected compare product
Product Listing
ProLine G2 Industrial Packages, Type 12
Bulletin Number: P41
Material: Steel

ProLine G2 Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers ordered separately to accommodate joining/baying applications.

ProLine G2 Industrial Seismic Packages
Bulletin Number: P41

HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs (454 kg), with no degradation to structural integrity or functional performance.  For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.

ProLine G2 Disconnect Packages, Type 12

ProLine G2 Disconnect Packages are full-featured, ready-to-use enclosures which make it easy to create flange-mount disconnect solutions using major brand disconnect switches and circuit breakers. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate). A flush swing handle with defeater operates an internal 3-point latch system on the disconnect door and latches to the disconnect mullion. Interlocking is provided from the primary door to the disconnect mullion. Side covers are included with ProLine G2 Disconnect Packages.

ProLine Industrial Packages, Type 12
Bulletin Number: P21
RoHS Flag: Yes

ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.

ProLine-DD Disconnect Enclosure, Type 12
Bulletin Number: P20DC
RoHS Flag: Yes

For a modular disconnect system with application flexibility, choose a ProLine-DD Modular Enclosure. These two-door packages and their components are compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.

ProLine G2 Industrial Packages, Type 3R
Bulletin Number: P41

ProLine G2 Type 3R Industrial packages are pre-packaged enclosure “starter kits” that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), padlockable handle, a solid top, a solid rear cover, a full mounting sub-panel, a gland plate, and four lifting eyes. Side covers and side cover hardware kits ordered separately to accommodate joining/baying applications.

ProLine G2 Type 3R Hardware Kits
Bulletin Number: P40

The ProLine G2 Type 3R Single and Double Bay Hardware Kits upgrade a Type 12 solution with components capable of withstanding a 3R environment.