Doors and Door Accessories

Product List
Products (  1 - 12 of 37  )
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Solid Doors (Single or Overlapping Double)
Bulletin Number: P40

ProLine G2 Solid Doors (Single or Overlapping Double) feature a solid swing and a high load capacity. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with a low closure force. Sold individually.

ProLine G2 Window Doors
Bulletin Number: P40

ProLine G2 Window Doors can be used to enable viewing of electronic equipment. Featuring clean contemporary lines, they are available in clear safety glass or polycarbonate and include a standard door bar system for easy accessory attachment. The Smooth Glide latching system is made from high-quality components and features an innovative timed latch action which ensures a solid door seal with a low closure force.

ProLine G2 Perforated Door
Bulletin Number: P40

Perforated doors can be used on the front or rear of ProLine G2 frames to provide a vented opening for air to electronics inside.

ProLine G2 Disconnect Door
Bulletin Number: P40

ProLine G2 Disconnect Doors include a hinged mullion with a cutout which accommodates a wide variety of flange-mount disconnect devices, and an interlock system from the enclosure doors to the disconnect mullion. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate).

ProLine G2 Disconnect Components
Description: Disconnect Components are used with Disconnect Frames and Disconnect Doors to make a disconnect enclosure for flange mounted disconnects

ProLine G2 Disconnect Components can be used with ProLine G2 Disconnect Doors to configure a custom Disconnect Enclosure Solution from standard modular enclosure components.  The Tops, Gland Plates and Mounting Subpanels in this category were designed to be compatible with disconnect enclosures.

ProLine G2 Side Door Adapter
Bulletin Number: P40

ProLine G2 Side Door Adapters allow the mounting of a standard door to the side of the enclosure. When mounted to the enclosure, they maintain enclosure environmental integrity.

Stop Arm Kit
Bulletin Number: P40
Material: Steel

Use these kits in conjunction with the ProLine G2 Heavy-Duty Swing-Out Rack Frame to lock the rack frame in the open position. Kits consist of stop arms and mounting hardware. Note: the 170-degree Stop Arm Kit can only be used on a Heavy-Duty Swing-Out Rack Frame with the 170-Degree Hinge Kit installed.

ProLine G2 Door Stop Kit
Bulletin Number: P40

The Door Stop Kit is used for modular enclosures and holds doors open at 130 degrees.

ProLine G2 180 Degree Hinge Kit
Bulletin Number: P40

Hinge option for modular enclosure doors to provide up to a 260-degree door opening on single-door enclosures.

ProLine G2 Door Support Roller Kit
Bulletin Number: P40

The ProLine G2 Door Support Roller Kit supports and aligns heavy doors.

ProLine G2 Steel Data Pocket
Bulletin Number: P40

Provides a convenient place to store wiring diagrams, operation manuals and other documentation inside the enclosure.

ProLine G2 Door Bar Grid Straps
Bulletin Number: P40

The ProLine G2 Door Bar Grid Straps are used to mount accessories to the door.

Next Page