Wall-Mount

OUR SOLUTIONS ADAPT SO YOU DON’T HAVE TO

From enclosures to accessories and everything in between, nVent HOFFMAN has your equipment protection solution. Choose from 12,000+ standard models using our new and improved search. Or use one of our custom product configurators to create your own custom enclosures if you can’t find an exact match in our standard line. We even offer custom build-to-print capabilities for OEMs.

Product List
Products (  1 - 10 of 10  )
Compare Selected compare product
Product Listing
Disconnect Enclosure with Handle, Type 12
Bulletin Number: A25
RoHS Flag: Yes

Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

Concept Disconnect Enclosure, Type 4
Bulletin Number: CWD
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Concept Disconnect Enclosure, Type 4X
Bulletin Number: CWSD
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X
Bulletin Number: CWSD
RoHS Flag: Yes

For use in disconnect applications that require larger controls and stylized design features, Concept Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures:

  • Door interlock bracket welded to door
  • Door latching system (2-point or 3-point) installed on door
  • Instructions to locate and install disconnect
  • Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes

Disconnect Enclosure with Clamps, Type 4
Bulletin Number: A19
RoHS Flag: Yes

For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers.

Disconnect Enclosure with Clamps, Type 4X
Bulletin Number: A19S
RoHS Flag: Yes

For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers.

Fiberglass Disconnect, Type 4X
Bulletin Number: A17WD
RoHS Flag: Yes

For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches.

WaterShed Disconnect Enclosure, Type 4X
Bulletin Number: WS1D
RoHS Flag: Yes

Specifically designed for disconnect applications in sanitary washdown production environments, such as food and beverage manufacturing, WaterShed Disconnect Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

Allen-Bradley 1494 Cutout Disconnect Enclosure, Type 12
Bulletin Number: A22
RoHS Flag: Yes

These enclosures house Allen-Bradley® Bulletin 1494F flange-mount disconnect switches and Bulletin 1494D flange-mount operators for circuit breakers.

Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12
Bulletin Number: A26MM A26M1 A26M2
RoHS Flag: Yes

Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.