Free-Stand

Use the filters on the left to narrow your results

Product List
Products (  1 - 10 of 10  )
Compare Selected compare product
Product Listing
Heavy-Duty Free-Stand Disconnect Enclosure, Type 12
Bulletin Number: A28M1 A28M2 A28MM
Material: Steel
RoHS Flag: Yes

Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

Modular Disconnect Enclosure, Type 12
Bulletin Number: A34
Material: Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Two-Door with Floor Stands Disconnect Enclosure, Type 12
Bulletin Number: A21
Material: Steel
RoHS Flag: Yes

Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

Stainless Steel Heavy-Duty Free-Stand Enclosures for Flange-Mount Disconnects, Type 4X
Bulletin Number: A28S4
RoHS Flag: Yes

This disconnect enclosure is designed to house electronic controls and components. It provides protection from noncorrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the food and beverage, packaging, water, petroleum and chemical processing industries. Designed to house the most popular disconnect switches and circuit breakers.

Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X
Bulletin Number: A21S4
RoHS Flag: Yes

Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D®.

WaterShed Free-Standing SS Disconnect Enclosures
Bulletin Number: WS2D
RoHS Flag: Yes
General Purpose Two-Door Floor-Mount Disconnect, Type 4X
Bulletin Number: A4S2
RoHS Flag: Yes

This disconnect enclosure is designed to house electronic controls and components. It provides protection from noncorrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the food and beverage, packaging, water, petroleum and chemical processing industries. Designed to house the most popular disconnect switches and circuit breakers.

Free-Stand Disconnect with Quick-Release Hinge, Type 4
Bulletin Number: A4L3D
Material: Steel
RoHS Flag: No

Free-Stand Disconnect Enclosure, Type 1
Bulletin Number: A38D
Material: Steel
RoHS Flag: Yes

Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

General Purpose Single-Door Free-Stand Disconnect, Type 4X
Bulletin Number: A4S2
RoHS Flag: Yes

This single door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.