Desk Consoles and Accessories

Industry landing page

RUGGED SOLUTIONS FOR
MISSION-CRITICAL SYSTEMS

We offer a full range of rugged-yet-lightweight modular solutions with high shock and vibration resistance up to 25g — all designed for EMI / RFI interference. We also offer standard COTS product platforms based on MIL-S 901D, MIL-STD 167, MIL-STD 810 and in-house conformal coating. And we understand Defense Federal Acquisition Regulation Supplement (DFARS) compliance requirements, so we can provide certification and procured part tracing for government programs. In short, you can count on nVent for complete mechanical, electrical, electronic and thermal solutions supported by a team of experienced engineers and test laboratories.

We Reliably Protect:

Satellite Communications Baggage X-Ray Equipment Shipboard Targeting Systems
Flight Avionics Military Aerospace Systems Battlefield Networks
Product List
Products (  1 - 4 of 4  )
Compare Selected compare product
Product Listing
ProLine Gold Series Desk Console, Type 12
Bulletin Number: P11
RoHS Flag: Yes
ProLine Gold Series Double-Bay Desk Console, Type 12
Bulletin Number: P11
RoHS Flag: Yes

The ProLine Gold Series Double-Bay Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. With front and rear doors for easy access, the console provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

Wedge Consoles
Bulletin Number: P11
RoHS Flag: Yes
Caster Kit
Bulletin Number: P20
RoHS Flag: Yes

A set of four casters (two locking, two non-locking) that mount directly to the bottom of a ProLine frame, 0-mm or 100-mm Solid Base or a Console. (Do not use on plinth bases.) Casters elevate the enclosure 110 mm (4.33) when installed. Caster frames are plated steel with ball-bearing pivots. Caster wheels are made of a black polyamide material. Kit includes M12 mounting hardware. Casters Maximum Load: 1000 lb. (453 kg) NOTE: Casters are designed for moving the cabinet short distances within the building interior space. They are not intended for transportation or shipping. When transporting the cabinet by carrier, the shipping pallet must extend to the frame of the cabinet and at no time should the caster support any load during the shipping process. Casters must have smooth, flat, hard surfaces to move upon. Floors with cracks, seams, debris, inclines, and declines are to be avoided. Great care must always be observed when moving cabinets to avoid tipping. Casters are not designed for exterior surfaces, asphalt, gravel, and other soft surfaces. Contact nVent HOFFMAN for additional details.