nVent HOFFMAN IEC Floor-Standing Enclosure

Configure Your IEC Floor-Stand Solution

nVent HOFFMAN IEC Floor-Standing Enclosure

Sign In or Register to Configure
Your IEC Floor-Stand Solution

HMI Enclosure Systems

Product List
Products (  1 - 12 of 22  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Syspend Aluminum HMI Enclosure, Type 12
RoHS Flag: Yes
Bulletin Number: VMA

A traditional landscape-oriented HMI enclosure made of light-gray steel, the Concept HMI is unique among HMI enclosure systems when you need a range of customization options. This pendant- or pedestal-mounted system has many possible configurations and modifications, including a removable front plate that makes it easy to install HMI components and the ability to accommodate cutouts anywhere on the enclosure.

Concept HMI, Type 4
Bulletin Number: C2
RoHS Flag: Yes
Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

Extra-Deep Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

Extra-Deep Pushbutton Enclosures are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with added depth to accommodate additional pushbutton contact blocks.

Sloped-Front Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.

Deep Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

Extra-Large Pushbutton Enclosures, Type 12
Bulletin Number: PB1
RoHS Flag: Yes

Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.

Mild Steel Consolets
Bulletin Number: C5 P1
RoHS Flag: Yes

Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

Stainless Steel Consolets, Type 12
Bulletin Number: C5S
RoHS Flag: Yes

Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

Concept Console, Type 4X
Bulletin Number: C1S
RoHS Flag: Yes

Sloped Concept Consoles provide a convenient surface for mounting and monitoring components. Ergonomically designed so users can sit or stand while working, consoles feature a large internal capacity for mounting components and controls.

Syspend Sanitary Enclosure, Type 4X
Bulletin Number: VM9
RoHS Flag: Yes
Stainless Steel HMI Enclosures, Type 4X
Bulletin Number: CCR6
RoHS Flag: Yes

A favorite with the food and pharmaceutical industries, these stainless steel, front-door control enclosures are ideal for applications that require corrosion resistance and the suspension of process and control equipment for easy cleaning.

  • 1
  • 2
Next Page