Image for Vortex Coolers Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Vortex Coolers Indoor/Outdoor

Industry Standards:

NEMA Type 4 Models: Maintains UL/cUL Type 4 when properly installed on a UL/cUL Type 4 enclosure. UL508 Listed; Type 4; File No. E249700 NEMA Type 4X Models: Maintains UL/cUL Type 4X when properly installed on a UL/cUL Type 4X enclosure. UL508 Listed; Type 4X; File No. E249700 NEMA Type 12 Models: Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure. UL508 Listed; Type 12; File No. E249700
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Powered by compressed air, Vortex Cooling Systems generate chilled air to cool small enclosures without refrigerants or moving parts. These systems are exceptionally reliable and low maintenance, even in the harshest and dirtiest environments.

Features:

  • Five-micron airline filter, 115 V solenoid
  • Thermostat
  • Ducting kit
  • Cooling capacities to 2500 BTU/Hr. (733 W)
  • Accessories:

    (for the enclosure) Can be installed on all enclosure product families. Separate accessories include an in-line oil filter.

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Voltage Height (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Voltage Height (in.) Weight (lb.)
    Aluminum 400 117 100 - 120 VAC 7.05 5.00
    Aluminum 900 264 100 - 120 VAC 10.75 6.00
    Aluminum 1500 440 100 - 120 VAC 10.75 6.00
    Aluminum 2500 733 100 - 120 VAC 10.75 6.00
    Aluminum 900 264 100 - 120 VAC 9.94 6.00
    Aluminum 1700 498 100 - 120 VAC 9.94 6.00
    Aluminum 2500 733 100 - 120 VAC 9.94 6.00
    Stainless Steel 900 264 100 - 120 VAC 9.94 6.00
    Stainless Steel 1700 498 100 - 120 VAC 9.94 6.00
    Stainless Steel 2500 733 100 - 120 VAC 9.94 6.00