Image for Thermoelectric Coolers Indoor/Outdoor from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Thermoelectric Coolers Indoor/Outdoor

Industry Standards:

UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453 CE IP 65
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures.

Applications:

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments.

Features:

  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
  • Filterless design reduces maintenance requirements
  • Contains no refrigerant, making it earth friendly
  • Prewired with simple terminal block for easy wiring connections
  • Operates on the Peltier effect for cooling or heating
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • Specifications:

  • Models
  • 60 Watt, 24 Volt
  • 100 Watt, 24/48 Volt
  • 200 Watt, 24/48 Volt
  • Finish:

    Shrouded finish includes both powder coat paint RAL 7035 light gray standard and stainless steel 304

    Accessories:

  • Optional thermolelectric temperature controller regulates cooling and heating automatically
  • Optional thermoelectric condenser manager helps direct condensation to the bottom of the enclosure
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    24V w/o shroud 4.84 6.91 -40 131 6.00 24 VDC 178 52 9.06
    24V w/ painted shroud 5.02 6.94 -40 131 7.80 24 VDC 178 52 9.29
    24V w/ SS shroud 5.02 6.94 -40 131 7.80 24 VDC 178 52 9.29
    24V w/o shroud 6.02 7.40 -40 131 8.50 24 VDC 321 94 11.81
    24V w/ painted shroud 6.18 7.43 -40 131 11.00 24 VDC 321 94 12.0
    24V w/ SS shroud 6.18 7.43 -40 131 11.00 24 VDC 321 94 12.0
    48V w/o shroud 6.02 7.40 -40 131 8.50 48 VDC 321 94 11.81
    48V w/ painted shroud 6.18 7.43 -40 131 11.00 48 VDC 321 94 12.0
    24V w/o shroud 7.09 7.25 -40 131 14.80 24 VDC 567 166 15.75
    24V w/ painted shroud 7.35 7.27 -40 131 18.60 24 VDC 567 166 15.93
    24V w/ SS shroud 7.35 7.27 -40 131 18.60 24 VDC 567 166 15.93
    48V w/o shroud 7.09 7.25 -40 131 14.80 48 VDC 567 166 15.75
    48V w/ painted shroud 7.35 7.27 -40 131 18.60 48 VDC 567 166 15.93