Image for T-Series Mid-size Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

T-Series Mid-size Outdoor

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC Telcordia GR-487 capable
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Telecommunications equipment
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Stock models equipped with head pressure control for low-ambient operation, compressor heater, coated condenser coil, malfunction switch, thermostat and heater package
  • R134A or R-407C earth-friendly refrigerant
  • Models for 115, 230 and 460 VAC power input
  • UL Listed to save customers time and money with agency approvals (some models UL recognized)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and fully recessed mounting options on many models
  • Compact footprint to minimize real estate and maximize capacity
  • Reliable mechanical thermostat on enclosure side of the unit
  • Dual condenser-side air movers for performance redundancy
  • Painted galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Thermostat
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Enclosure heater
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Outdoor Package
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Heater Package
  • Notes:

  • * ProAir Harsh Environment air conditioner may be more appropriate. Refer to ProAir Harsh Environment air conditioner catalog section. Consult the Factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  •  
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.) B in. A in. C in.
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.) B in. A in. C in.
    Outdoor Model without Heat Pkg. 17.00 11.30 -40 131 12.8 107 100 - 120 VAC 4000 1172 29.0 - - -
    Outdoor Model without Heat Pkg. 17.00 11.30 -40 131 6.8 107 200 - 250 VAC 4000 1172 29.0 - - -
    Outdoor Model without Heat Pkg. 17.00 11.3 -40 131 3.8 127 400 - 460 VAC 4000 1172 29.0 - - -
    Outdoor Model with Heat Pkg. 17.00 11.30 -40 131 12.8 107 100 - 120 VAC 4000 1172 29.0 - - -
    Outdoor Model/SST/Corrosion/4X 17.00 11.30 -40 131 12.8 107 100 - 120 VAC 4000 1172 29.0 - - -
    Outdoor Model/SST/Corrosion/4X/Heater 17.00 11.30 -40 131 12.8 107 100 - 120 VAC 4000 1172 29.0 - - -
    Outdoor Model with Heat Pkg. 17.00 11.30 -40 131 6.8 107 200 - 250 VAC 4000 1172 29.0 - - -
    Outdoor Model /SST/Corrosion/4X 17.00 11.30 -40 131 6.8 107 200 - 250 VAC 4000 1172 29.0 - - -
    Outdoor Model /SST/Corrosion/4X/Heater 17.00 11.30 -40 131 6.8 107 200 - 250 VAC 4000 1172 29.0 - - -
    Outdoor Model /SST/Corrosion/4X/Heater 17.00 11.3 -40 131 3.8 127 400 - 460 VAC 4000 1172 29.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 8.6 125 100 - 120 VAC 6680 1958 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 3.8 125 200 - 250 VAC 6770 1985 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 2.1 125 400 - 460 VAC 6770 1985 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 8.6 125 100 - 120 VAC 6680 1958 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 8.6 125 100 - 120 VAC 6680 1958 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 3.8 125 200 - 250 VAC 6770 1985 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 3.8 125 200 - 250 VAC 6770 1985 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 2.1 125 400 - 460 VAC 6770 1985 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 11.2 125 100 - 120 VAC 8600 2500 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 5.4 125 200 - 250 VAC 8200 2400 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 3.0 125 400 - 460 VAC 8200 2400 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 11.2 125 100 - 120 VAC 8600 2500 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 11.2 125 100 - 120 VAC 8600 2500 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 5.4 125 200 - 250 VAC 8200 2400 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 5.4 125 200 - 250 VAC 8200 2400 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 3.0 125 400 - 460 VAC 8200 2400 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 3.0 125 400 - 460 VAC 8200 2400 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 19.9 125 100 - 120 VAC 10300 3016 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 9.0 125 200 - 250 VAC 10500 3075 43.0 - - -
    Outdoor Model without Heat Pkg. 15.75 10.90 -40 131 5.0 125 400 - 460 VAC 10500 3075 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 19.9 125 100 - 120 VAC 10300 3016 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 19.9 125 100 - 120 VAC 10300 3016 43.0 18 48 14
    Outdoor Model/SST/Corrosion/4X/Heater 15.75 10.90 -40 131 19.9 125 100 - 120 VAC 10300 3016 43.0 - - -
    Outdoor Model with Heat Pkg. 15.75 10.90 -40 131 9.0 125 200 - 250 VAC 10500 3075 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 9.0 125 200 - 250 VAC 10500 3075 43.0 18 48 14
    Outdoor Model/SST/Corrosion/4X/Heater 15.75 10.90 -40 131 9.0 125 200 - 250 VAC 10500 3075 43.0 - - -
    Outdoor Model/SST/Corrosion/4X 15.75 10.90 -40 131 5.0 125 400 - 460 VAC 10500 3075 43.0 - - -
    Outdoor Model without Heat Pkg. 19.00 11.05 -40 131 9.3 164 200 - 250 VAC 12000 3516 50.0 - - -
    Outdoor Model without Heat Pkg. 19.00 11.05 -40 131 5.1 164 400 - 460 VAC 12000 3516 50.0 - - -
    Outdoor Model with Heat Pkg. 19.00 11.05 -40 131 9.3 164 200 - 250 VAC 12000 3516 50.0 - - -
    Outdoor Model/SST/Corrosion/4X 19.00 11.05 -40 131 9.3 164 200 - 250 VAC 12000 3516 50.0 22 53 32
    Outdoor Model/SST/Corrosion/4X/Heater 19.00 11.05 -40 131 9.3 164 200 - 250 VAC 12000 3516 50.0 - - -
    Outdoor Model/SST/Corrosion/4X 19.00 11.05 -40 131 5.1 164 400 - 460 VAC 12000 3516 50.0 - - -
    Outdoor Model without Heat Pkg. 21.00 13.00 -40 131 20.3 197 200 - 250 VAC 20400 5978 53.0 20.85 52.85 13
    Outdoor Model/SST/Corrosion/4X 21.00 13.00 -40 131 20.3 197 200 - 250 VAC 20400 5978 53.0 - - -
    Outdoor Model with Heat Pkg. 21.00 13.00 -40 131 20.3 197 200 - 250 VAC 20400 5978 53.0 - - -
    Outdoor Model/SST/Corrosion/4X/Heater 21.00 13.00 -40 131 20.3 197 200 - 250 VAC 20400 5978 53.0 - - -
    Outdoor Model without Heat Pkg. 21.00 13.00 -40 131 11.2 237 400 - 460 VAC 20400 5978 53.0 - - -