Image for SpectraCool Narrow Compact Indoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SpectraCool Narrow Compact Indoor (US SPECIFIC)

Industry Standards:

UL/cUL Listed; Type 12; File No. SA6453 for N17 CE IP 54 Internal Loop IP 34 on External Loop EAC Telcordia GR-487 capable Reference performance data tables for agency approvals applied to each model.
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • Features:

  • Narrow design accommodates 12-in. deep cabinets
  • R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat is located behind the cover of the unit; Air Conditioner models include digital display on ambient side
  • Galvanized sheet-metal cover for rugged factory environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis air conditioners enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Active condensate management
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Specifications:

  • Nominal cooling capacity:
  • N17 1000 BTU/Hr. (293 W)
  • N17 1800 BTU/Hr. (527 W)
  • Operating temperature range from 50 F/10 C to 125 F/52 C
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Other colors and textures available
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
     
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Fahrenheit Min. Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Fahrenheit Min. Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Indoor Model 1025 300 3.9 50 100 - 120 VAC 128 17.64 12.00 8.40 50.00
    Indoor Model 1025 300 2.1 50 200 - 250 VAC 125 17.64 12.00 8.40 50.00
    Indoor Model 1025 300 1.2 50 400 - 460 VAC 125 22.14 12.00 8.40 66.00
    Indoor Model 1800 527 7.1 50 100 - 120 VAC 125 17.64 12.00 8.40 54.00
    Indoor Model 1800 527 3.5 50 200 - 250 VAC 128 17.64 12.00 8.40 54.00
    Indoor Model 1800 527 2.0 50 400 - 460 VAC 125 22.14 12.00 8.40 73.00
    Indoor Model with Remote Access Control 1025 300 3.9 50 100 - 120 VAC 128 17.64 12.00 8.40 50.00
    Indoor Model with Remote Access Control 1025 300 2.1 50 200 - 250 VAC 125 17.64 12.00 8.40 50.00
    Indoor Model with Remote Access Control 1025 300 1.2 50 400 - 460 VAC 125 22.14 12.00 8.40 66.00
    Indoor Model with Remote Access Control 1800 527 7.1 50 100 - 120 VAC 125 17.64 12.00 8.40 54.00
    Indoor Model with Remote Access Control 1800 527 3.5 50 200 - 250 VAC 128 17.64 12.00 8.40 54.00
    Indoor Model with Remote Access Control 1800 527 2.0 50 400 - 460 VAC 125 22.14 12.00 8.40 73.00