Image for Genesis Top-Mount Indoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Genesis Top-Mount Indoor

Industry Standards:

UL/cUL Listed; Type 12; File No. SA6453 UR/cUR Recognized Maintains U/cUL Type 12 rating when properly installed on a UL/cUL Type 12 enclosure. UR/cUR Recognized on select models, reference performance data tables. CE EAC
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • Ideal for use where there is little or no clearance around the enclosure
  • Features:

  • Robust reciprocating compressor
  • R134a and R407c earth-friendly refrigerant
  • Models for 115, 230 and 460 single-phase VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from 50 F/10 C to 125 F/52 C
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the filter of the unit
  • Low-carbon mild-steel sheet-metal cover for rugged factory environments
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Electro-Mechanical Thermostat
  • Surge Suppressor
  • Condensate Management System On MHB11 models
  • Finish:

  • RAL 7042 gray, semi-gloss powder-coat paint standard
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package, Consult the factory for availability and catalog number
  •  
    Catalog Number Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Catalog Number Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    17.00 21.08 50 125 9.0 90 100 - 120 VAC 2200 645 10.25
    17.00 21.08 50 125 2.5 110 400 - 460 VAC 2200 645 10.25
    17.00 21.08 50 125 13.6 108 100 - 120 VAC 4000 1172 10.25
    17.00 21.08 50 125 7.5 108 200 - 250 VAC 4000 1172 10.25
    17.00 21.08 50 125 4.1 128 400 - 460 VAC 4000 1172 10.25
    17.00 21.08 50 125 4.6 90 200 - 250 VAC 2200 645 10.25
    17.00 25.19 50 125 20.4 145 100 - 120 VAC 8000 2344 15.25
    17.00 25.19 50 125 9.3 145 200 - 250 VAC 8000 2344 15.25
    17.00 25.19 50 125 4.7 170 400 - 460 VAC 8000 2344 15.25