Image for Genesis Compact Indoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Genesis Compact Indoor (US SPECIFIC)

Industry Standards:

UL/cUL Listed; Type 12; File No. SA6453 UR/cUR Recognized Maintains U/cUL Type 12 rating when properly installed on a UL/cUL Type 12 enclosure. UR/cUR Recognized on select models, reference performance data tables. CE EAC
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Robust reciprocating compressor
  • R134a or R407c earth-friendly refrigerant
  • Models for 115, 230 and 460 single phase VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from 50 F/10 C to 125 F/52 C
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the filter of the unit; indoor air conditioner models include digital display on ambient side
  • Low-carbon mild-steel sheet-metal cover for rugged factory environments
  • Easy-mount flanges for simple installation
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Electro-Mechanical Thermostat
  • Surge Suppressor
  • Condensate Management System
  • Finish:

  • RAL 7042 gray, semi-gloss powder-coat paint standard
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Active Condensate Evaporator Package
  • Outdoor Package*
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Heater Package*
  • Notes:

    * T-Series or ProAir™ may be more appropriate. Refer to T-Series A/C and ProAir A/C Chapters. Consult the Factory for availability and catalog number.
     
    Catalog Number Nominal BTU/Hr. Nominal Watts Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Nominal BTU/Hr. Nominal Watts Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    1000 293 3.9 100 - 120 VAC 50 125 13.25 14.25 7.80 46
    1000 293 2.6 200 - 250 VAC 50 125 13.25 14.25 7.80 46
    1000 293 1.5 400 - 460 VAC 50 125 17.75 14.25 7.80 58
    1800 527 6.9 100 - 120 VAC 50 125 17.65 12.00 8.68 56
    1800 527 3.1 200 - 250 VAC 50 125 17.65 12.00 8.68 56
    1800 527 1.8 400 - 460 VAC 50 125 22.15 12.00 8.68 66
    2200 645 8.4 100 - 120 VAC 50 125 28.5 17.00 11.30 97
    2200 645 4.2 200 - 250 VAC 50 125 28.5 17.00 11.30 97
    2200 645 2.4 400 - 460 VAC 50 125 28.5 17.00 11.30 108