Image for ClimaGuard Air-to-Water Indoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ClimaGuard Air-to-Water Indoor

Industry Standards:

UL/cUL Listed; Type 12; File No. SA33866 CE EAC (230V models only) IP55/IP54 (reference item technical data)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial process controls
  • Industrial robotics controls
  • Electronic cabinets in harsh environments
  • Conveyor systems
  • Features:

  • Filterless design
  • NEMA power cord connection standard
  • Copper pipe and aluminum fins heat exchanger core
  • Air movers with thermal protection
  • Regulating mechanical thermostat set at 35 C (95 F), differential of 4 C (7 F)
  • Inside cabinet temperature from 10-50 C (50-122 F)
  • Solenoid water valve
  • UL Listed to save customers time and money with agency approvals
  • Recovery of condensation system and condensation discharge pipe
  • Requires an available cooled water source
  • Finish:

  • Standard models constructed of rugged steel
  • RAL 7035 light-gray, powder-coat polyester paint
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description BTU/Hr. @ Δt 25 C Watts @ Δt 25 C Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description BTU/Hr. @ Δt 25 C Watts @ Δt 25 C Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    WCHE01-870 2968 870 0.5 100 - 120 VAC 50 122 15.9 12.12 4.49 19.84
    WCHE01-870 2968 870 0.5 200 - 250 VAC 50 122 15.9 12.12 4.49 19.84
    WCHE04-2200 7506 2200 0.8 100 - 120 VAC 50 122 36.41 15.75 8.07 44.10
    WCHE04-2200 7506 2200 0.8 200 - 250 VAC 50 122 36.41 15.75 8.07 44.10
    WCHE06-3100 10577 3100 2.0 100 - 120 VAC 50 122 36.41 15.75 8.07 46.30
    WCHE06-3100 10577 3100 1.0 200 - 250 VAC 50 122 36.41 15.75 8.07 46.30
    WCHE14-6700 22861 6700 2.0 100 - 120 VAC 50 122 43.34 19.72 11.81 86.00
    WCHE14-6700 22861 6700 1.3 200 - 250 VAC 50 122 43.34 19.72 11.81 86.00