Image for ProAir Harsh Environment from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProAir Harsh Environment

Catalog Number:  CR230226G002
Back To Product

Model Code:

  • 20479
  • Bulletin Number:

  • MCL
  • Industry Standards:

    UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

  • Industrial automation
  • Package handling equipment
  • Food and beverage
  • Wastewater treatment
  • Security and defense systems
  • And more
  • Features:

  • Robust reciprocating compressor
  • Easy maintenance: hinged front cover allows quick access to all components; condenser coil can be cleaned while unit is still mounted to the cabinet
  • R134a or R407c earth-friendly refrigerant
  • Models for 115, 230 and 460 single phase VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from -40 F/-40 C to 131 F/55 C (with optional low-ambient package)
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the filter of the unit
  • Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cleanable reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • High-performance fans and blowers designed for densely packed enclosures
  • Standard Indoor Air Conditioner models also include: Electro-Mechanical Thermostat; Surge Suppressor
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint standard
  • Stainless steel Type 304 or 316 finishes available on Type 4X models
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Outdoor Package*
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Heater Package*
  • Notes:

  • * T-Series may be more appropriate. Refer to T-Series A/C section. Consult the factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • ProAir Harsh Environment
    Catalog Number
    CR230226G002
    Width (in.) 10.00
    Depth (in.) 8.75
    Fahrenheit Min. -40
    Fahrenheit Max. 131
    Max Current (A) 2.5
    Weight (lb.) 57
    Voltage 200 - 250 VAC
    Nominal BTU/Hr. 1600
    Nominal Watts 469
    Height (in.) 23.0
    No accessories available.