Image for Genesis MHB11 Air Conditioner from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Genesis MHB11 Air Conditioner

Catalog Number:  MHB110426G306
Back To Product

Model Code:

  • 74320
  • Bulletin Number:

  • MCL
  • Industry Standards:

    UL/cUL Listed; Type 12; File No. SA6453 UR/cUR Recognized Maintains U/cUL Type 12 rating when properly installed on a UL/cUL Type 12 enclosure. UR/cUR Recognized on select models, reference performance data tables. CE EAC
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • Ideal for use where there is little or no clearance around the enclosure
  • Features:

  • Robust reciprocating compressor
  • R134a and R407c earth-friendly refrigerant
  • Models for 115, 230 and 460 single-phase VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from 50 F/10 C to 125 F/52 C
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the filter of the unit
  • Low-carbon mild-steel sheet-metal cover for rugged factory environments
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Electro-Mechanical Thermostat
  • Surge Suppressor
  • Condensate Management System On MHB11 models
  • Finish:

  • RAL 7042 gray, semi-gloss powder-coat paint standard
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package, Consult the factory for availability and catalog number
  • Genesis MHB11 Air Conditioner
    Catalog Number
    MHB110426G306
    Width (in.) 17.00
    Depth (in.) 21.08
    Fahrenheit Min. 50
    Fahrenheit Max. 125
    Max Current (A) 7.5
    Weight (lb.) 108
    Voltage 200 - 250 VAC
    Nominal BTU/Hr. 4000
    Nominal Watts 1172
    Height (in.) 10.25
    No accessories available.