Image for Syspend HMI Sanitary System from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend HMI Sanitary System

Catalog Number:  SYSPEND HMI Sanitary - 251384

Bulletin Number:

  • VM9
  • Industry Standards:

    Maintains NEMA Type 4, 4X and 12 and IEC IP69K enclosure ratings when properly installed per Hoffman instructions.

    Application:

    Specifically designed to support the Syspend Sanitary HMI Enclosure in sanitary washdown environments, particularly food and beverage manufacturing. The suspension system supports up to 90 lb. (40.8 kg) at 3.3 ft. (1 m). Its modular design with multiple tube lengths and bent tubes allows for application versatility. The entire system meets Type 4X and IP69K requirements for high pressure, high-temperature washdown applications.

    Features:

  • Type 304 stainless steel construction provides corrosion resistance and ease of cleaning
  • Syspend-Lok attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection
  • Straight, L- and U-shaped tubes available in various lengths to provide design flexibility
  • Swivel and fixed couplings provide rigid connection point between tubes or between tube and enclosure
  • Swivel and fixed base brackets provide secure attachment to wall, floor or machine with easy leveling capability
  • Swivel fittings provide 330-degree rotation
  • Optional base bracket cover can be used on wall, floor or machine to cover exposed hardware on fixed base bracket
  • Specifications:

  • Tubes and fittings constructed of Type 304 stainless steel
  • Syspend-Lok Wrench Head included with each fitting to secure fittings to tubes
  • Finish:

    External surfaces have a #3 brushed finish

    Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Downloads (  1 - 1 of 1  )
    Documents
    Syspend HMI Sanitary System
    No Items available.