Image for Stainless Steel Pedestal from nVent | Hoffman
+ / - Hover over image to Zoom

Stainless Steel Pedestal

Bulletin Number:

  • P1S
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pedestal is 36-in. (914-mm) tall and provides optimal viewing and operating height.

    Description:

    Pedestal is 36-in. (914-mm) tall and provides optimal viewing and operating height. Tube is 14 gauge Type 304 one-piece construction. Legs are 7 gauge Type 304 for rigidity. Cable access plate and leg levelers are included. Leg levelers can be removed for anchoring pedestal to floor. Pedestal has smooth vertical brushed finish. Pedestal will accept pedestal accessories that are not stainless steel. These include swivel tilt, swivel and angle adapters.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description
    Catalog Number A in. B in. C in. Description
    36 8 8 Stainless steel pedestal