Image for Heavy-Duty Swing-Out Rack Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Heavy-Duty Swing-Out Rack Frame

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Allows 19-in. rack equipment to pivot out of the enclosure frame for better accessibility. The frames mount on hinges capable of 120-degree rotation. Hinges that provide 170-degree rotation are optional.
  • Spring-loaded pivot post makes installation easy
  • Rack Frames are available for 600-, 700- and 800-mm wide enclosure frames
  • Mounting supports for an 800-mm wide enclosure frame permit you to either center the rack-mounting frame or position it right or left. The frame can also pivot from either the left or the right for maximum flexibility.
  • Furnished with hinges, two quarter-turn latches and mounting hardware RAL 7035 textured gray finish
  • Complies with ANSI/EIA RS-310-D rack-mounting standards
  • Maximum equipment load is 300 lb.
  • Mounting holes accommodate either English or metric cage nuts, which are ordered separately
  • Swing-Out Rack Frame assemblies are supplied with mounting supports. Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights.
  • Swing-out mounting supports mount to inside of frame at any vertical location.
  • Mounting supports and swing-out frame can be located deeper into frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Frame Height Fits Frame Width (mm) Rack Units H in. W in.
    Catalog Number A in. B in. Fits Frame Height Fits Frame Width (mm) Rack Units H in. W in.
    27.56 23.62 700 or taller 600 10 21.18 19.53
    27.56 27.56 700 or taller 700 10 21.18 19.53
    27.56 31.5 700 or taller 800 10 21.18 19.53
    55.12 23.62 1400 or taller 600 25 47.83 19.53
    55.12 31.5 1400 or taller 800 25 47.83 19.53
    86.61 23.62 2200 tall 600 43 79.33 19.53
    86.61 27.56 2200 tall 700 43 79.33 19.53
    86.61 31.5 2200 tall 800 43 79.33 19.53
    62.99 31.5 1600 or taller 800 30 63.58 19.53
    70.87 23.62 1800 or taller 600 34 63.58 19.53
    70.87 31.5 1800 or taller 800 34 63.58 19.53
    78.74 23.62 2000 or taller 600 39 72.36 19.53
    78.74 27.56 2000 or taller 700 39 72.36 19.53
    78.74 31.5 2000 or taller 800 39 72.36 19.53