Image for Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X

Catalog Number:  E1PBGXSS
Back To Product

Bulletin Number:

  • PB1S
  • Model Code:

  • 60230
  • Ship Wt. Std. Pkg. (lbs):

  • 29.04
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4X, 12, 13 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Applications:

    Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Specifications:

  • Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Enclosures 8.50 x 4.00 x 4.75 in. (216 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Bonding provision on door; grounding nut on body
  • Oil-resistant gasket
  • Finish:

    Covers and sides of body have a smooth #4 brushed finish.

    Accessories:

  • Industrial Corrosion Inhibitors, page 1248
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X
    Catalog Number
    E1PBGXSS
    A in. 4
    B in. 4
    C in. 4.75
    K in. 2.00
    F in. 3.75
    M in. 4.18
    V in. 5.00
    T in. 3.75
    Overall L x W in. 5.00 x 4.22
    Mounting G x H in. 4.50 x 3.13
    Y in.
    Cover Gauge 16
    Body Gauge 16
    Holes 1

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list